Manufacturer part number: 61522D-7.5M3
Brand: TTL
Price: 10.86 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61522D-7.5M3
Operating Environment | Indoor | Cable Type | Multi | Connector CN1 side | SC |
---|---|---|---|---|---|
Connector CN2 side | SC | Cable (cord, assembly) | Cord | Length(m) | 7.5 |
Function | Other |
This page is LWL-Duplex SC-SC 50 / 125µ OM3, part number 61522D-7.5M3.
You can find the detail information about specifications and dimensions on part number 61522D-7.5M3.
Configure
Basic Attributes
Optional Attributes