Monitor Cable Single Link DVI-D Plug / DVI-D Plug "RF-BLOK"

Monitor Cable Single Link DVI-D Plug / DVI-D Plug "RF-BLOK"

Click on this image to zoom in.

Click on this image to zoom in.

  • DVI-SDM/SDM-1.8M, DVI-SDM/SDM-10.0M, DVI-SDM/SDM-3.0M, DVI-SDM/SDM-5.0M
  • DVI-SLB-MM-3.0M, DVI-SLB-MM-5.0M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DVI-SDM/SDM-1.8M
DVI-SDM/SDM-3.0M
DVI-SDM/SDM-5.0M
DVI-SDM/SDM-10.0M
DVI-SLB-MM-3.0M
DVI-SLB-MM-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

17.04 €

1 Available 3 Days 101.8

28.70 €

1 Available 3 Days 103

38.66 €

1 Available Same day

Stock

105

53.38 €

1 Available 3 Days 1010

8.00 €

1 Available 3 Days 103

10.60 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support