Manufacturer part number: DVI-DDMM-SLAC-5.0M
Brand: TTL
Price: 140.80 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DVI-DDMM-SLAC-5.0M
Type | Cable | Connector type CN1 | DVI-D male | Connector type CN2 | DVI-D male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Length(m) | 5 |
This page is SLAC Cable Dual Link DVI-D Plug / DVI-D Plug "RF-BLOK", part number DVI-DDMM-SLAC-5.0M.
You can find the detail information about specifications and dimensions on part number DVI-DDMM-SLAC-5.0M.
Configure
Basic Attributes
Optional Attributes