USB 3.0 Extension Cable A Plug / A Socket - black

USB 3.0 Extension Cable A Plug / A Socket - black
  • Volume Discount

Product Details:

Manufacturer part number: 4223-3.0M

Brand: TTL

Price: 6.16

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4223-3.0M

Part Number
4223-3.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.16 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB3.0 Connector type CN1 A male Connector type CN2 A female
Length(m) 3 Type Cable Color Black
Feature up to 5 Gbps Wires Copper UL20276

This page is USB 3.0 Extension Cable A Plug / A Socket - black, part number 4223-3.0M.
You can find the detail information about specifications and dimensions on part number 4223-3.0M.

Tech Support