USB 3.0 Hybrid Cable A M / A F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
USB-AOC-20.0M
USB-AOC-30.0M
USB-AOC-50.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

283.88 €

1 Available 3 Days 1020

311.92 €

1 Available 3 Days 1030

368.00 €

1 Available 3 Days 1050

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 USB 3.0 Type A male CN1 connector direction Straight
CN2 connector direction Straight

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360