UtraFlex HDMI SLAC Cable A Plug / A Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HDMI-SLAC-2.0M-UF
HDMI-SLAC-3.0M-UF
HDMI-SLAC-5.0M-UF
HDMI-SLAC-7.5M-UF
HDMI-SLAC-10.0M-UF
HDMI-SLAC-15.0M-UF
HDMI-SLAC-20.0M-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

63.28 €

1 Available 3 Days 102

71.70 €

1 Available 3 Days 103

85.52 €

1 Available 3 Days 105

106.60 €

1 Available 3 Days 107.5

127.74 €

1 Available 3 Days 1010

168.88 €

1 Available 3 Days 1015

248.56 €

1 Available 3 Days 1020

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 HDMI A male Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support