• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

1.8M Power Cable C14 180° / C19 180° - black

1.8M Power Cable C14 180° / C19 180° - black
  • Volume Discount

Product Details:

Manufacturer part number: 7130-1.8M

Brand: TTL

Price: 4.32

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7130-1.8M

Part Number
7130-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.32 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Specified Length(m) 1.8 Sheath (outer coating) color Black Power supply/signal For Power Supply
Connector A C14 180° Plug Connector B C19 180° Socket Voltage 250 V / 10 A
Feature 1 H05VV-F 3G 1.0 mm

This page is 1.8M Power Cable C14 180° / C19 180° - black, part number 7130-1.8M.
You can find the detail information about specifications and dimensions on part number 7130-1.8M.

Tech Support