Allweather / Rubber & Lift Hoist Cable H05 RN F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36001/50
36001/100
36001/1000
36001/500
36002/1000
36002/500
36003/50
36003/100
36003/1000
36003/500
36004/50
36004/100
36004/1000
36004/500
36008/1000
36008/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

43.82 €

1 5 Days 1050min 5.7 - max 7.42 x 0.757814.4

87.64 €

1 5 Days 10100min 5.7 - max 7.42 x 0.757814.4

876.37 €

1 5 Days 101000min 5.7 - max 7.42 x 0.757814.4

438.19 €

1 5 Days 10500min 5.7 - max 7.42 x 0.757814.4

1,058.01 €

1 5 Days 101000min 6.1 - max 8.02 x 19419

529.00 €

1 5 Days 10500min 6.1 - max 8.02 x 19419

55.87 €

1 5 Days 1050min 6.2 - max 8.13 G 0.759421.6

111.73 €

1 5 Days 10100min 6.2 - max 8.13 G 0.759421.6

1,117.31 €

1 5 Days 101000min 6.2 - max 8.13 G 0.759421.6

558.65 €

1 5 Days 10500min 6.2 - max 8.13 G 0.759421.6

66.97 €

1 5 Days 1050min 6.5 - max 8.53 G 111429

133.95 €

1 5 Days 10100min 6.5 - max 8.53 G 111429

1,339.46 €

1 5 Days 101000min 6.5 - max 8.53 G 111429

669.73 €

1 5 Days 10500min 6.5 - max 8.53 G 111429

1,403.24 €

1 5 Days 101000min 6.8 - max 8.84 G 0.759029

701.62 €

1 5 Days 10500min 6.8 - max 8.84 G 0.759029

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3 Temperature range(°C) -30°C to +60°C
Test voltage(kV) 2.0

Tech Support