• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Allweather / Rubber & Lift Hoist Cable YELLOWFLEX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
37259/1000
37260/1000
37260/500
37264/1000
37264/500
37272/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

1,868.01 €

1 5 Days 101000min 7.7 - max 10.02 x 19819

2,270.50 €

1 5 Days 101000min 8.3 - max 10.73 G 113129

1,135.24 €

1 5 Days 10500min 8.3 - max 10.73 G 113129

2,840.86 €

1 5 Days 101000min 9.2 - max 11.93 G 1.516543

1,420.44 €

1 5 Days 10500min 9.2 - max 11.93 G 1.516543

6,647.88 €

1 5 Days 101000min 13.3 - max 17.05 G 2.5347120

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.75, with protected and fixed installation 1.0 Rated voltage Uo(kV) 0.45, with solid and protected installation 0.6 Perm. External cable temperature during installation / handling -25°C to +60°C
Perm. External cable temperature after mounting without vibration -30°C to +60°C Test voltage(kV) 2.5

Tech Support