• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cable for Drag Chain PUR,TMPU UL CSA UV resistant halogen free SUPERTRONIC 330 PURÖ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49788/1000
49788/500
49793/1000
49796/1000
49796/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores

4,321.62 €

1 5 Days 1010005.24

2,160.81 €

1 5 Days 105005.24

10,620.75 €

1 5 Days 1010008.114

16,621.49 €

1 5 Days 10100011.225

8,310.74 €

1 5 Days 1050011.225

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation TPE Sheath material TMPU
Conductor Nominal cross-section 0.34 Conductor class stranded extra fine Stranding Core
Core identification colored Rated voltage U(V) 300 protective conductor no

Tech Support