Manufacturer part number: 24124/500
Brand: HELUKABEL
Price: 3,212.40 €
Delivery time: 5 Days
Overall Length: 500 m
Number Of Cores: 12 Core
Finished outer diameter: 9.7 mm
Conductor Nominal cross-section: 0.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24124/500
Part Number
|
---|
24124/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|---|
3,212.40 € | 1 | 5 Days | 10 | 500 | 12 | 9.7 | 0.5 |
Loading...
Core insulation | TPE | Coat Material | PUR (Polyurethan) | Rated voltage U(kV) | 0.5 |
---|---|---|---|---|---|
Conductor class | fine wired Unilay with short lay lengths | Stranding | Core | Core identification | continuous white number print |
protective conductor | yes | Halogen-free according to EN 50267-2-3 | no | oil resistance | no |
This page is Cable for Drag Chain PUR,TMPU UV resistant halogen free MULTISPEED 500, part number 24124/500.
You can find the detail information about specifications and dimensions on part number 24124/500.
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24123/500 |
24124/1000 |
24125/500 |
24126/500 |
24131/500 |
24132/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section |
---|---|---|---|---|---|---|---|---|---|---|
3,114.43 € | 1 | 5 Days | 10 | 500 | 7 | 8.9 | 0.5 | |||
6,424.81 € | 1 | 5 Days | 10 | 1000 | 12 | 9.7 | 0.5 | |||
4,704.04 € | 1 | 5 Days | 10 | 500 | 18 | 11.8 | 0.5 | |||
6,627.44 € | 1 | 5 Days | 10 | 500 | 25 | 13.9 | 0.5 | |||
3,648.17 € | 1 | 5 Days | 10 | 500 | 12 | 11 | 0.75 | |||
5,484.39 € | 1 | 5 Days | 10 | 500 | 18 | 13.9 | 0.75 |