Cable for Drag Chain PVC UL CSA SGL 602 RC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
69606/1000
69606/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

10,817.62 €

1 5 Days 101000

5,408.82 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 11.6 Rated voltage U(kV) VDE 1.0 Rated voltage Uo(kV) VDE 0.6
Perm. External cable temperature during installation / handling -5°C to +90°C nominal voltage(V) UL/CSA 600 V Perm. External cable temperature after mounting without vibration -40°C to +90°C
Test voltage(kV) up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV Number of cores x nominal cross section(mm2) 1 x 25 radiation resistance up to 80 Mrad
Weight approx.(kg / km) 370 Cop 240

Tech Support