Manufacturer part number: 69636/1000
Brand: HELUKABEL
Price: 14,965.97 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69636/1000
Overall Length(m) | 1000 | Finished outer diameter(mm) | 12.3 | Rated voltage U(kV) | VDE 1.0 |
---|---|---|---|---|---|
Rated voltage Uo(kV) | VDE 0.6 | Perm. External cable temperature during installation / handling | -5°C to +90°C | nominal voltage(V) | UL/CSA 600 V |
Perm. External cable temperature after mounting without vibration | -40°C to +90°C | Test voltage(kV) | up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV | Number of cores x nominal cross section(mm2) | 1 x 25 |
radiation resistance | up to 80 Mrad | Weight approx.(kg / km) | 420 | Cop | 260 |
This page is Cable for Drag Chain PVC UL CSA SGL 602 RC CY, part number 69636/1000.
You can find the detail information about specifications and dimensions on part number 69636/1000.