Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24295/1000 |
24301/1000 |
24303/1000 |
24304/1000 |
24304/500 |
24305/1000 |
24306/1000 |
24307/1000 |
24307/500 |
24308/1000 |
24308/500 |
24311/1000 |
24311/500 |
24315/1000 |
24319/1000 |
24319/500 |
24320/1000 |
24325/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Core insulation | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,677.27 € | 1 | 5 Days | 10 | 1000 | 2 | 4.8 | Black | Other | 0.5 | -5°C to +80°C | -30°C to +80°C | Kl.5 = fine wired | - | Numbers | no | - | ||
8,156.54 € | 1 | 5 Days | 10 | 1000 | 18 | 12.2 | - | TPE | 0.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
2,174.94 € | 1 | 5 Days | 10 | 1000 | 4 | 6.1 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
2,700.87 € | 1 | 5 Days | 10 | 1000 | 5 | 6.6 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
1,350.44 € | 1 | 5 Days | 10 | 500 | 5 | 6.6 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
4,208.41 € | 1 | 5 Days | 10 | 1000 | 7 | 10.5 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
6,768.18 € | 1 | 5 Days | 10 | 1000 | 12 | 11.4 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
10,350.63 € | 1 | 5 Days | 10 | 1000 | 18 | 14.2 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
5,175.31 € | 1 | 5 Days | 10 | 500 | 18 | 14.2 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
16,135.52 € | 1 | 5 Days | 10 | 1000 | 25 | 16.3 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
8,067.77 € | 1 | 5 Days | 10 | 500 | 25 | 16.3 | - | TPE | 0.75 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
1,736.20 € | 1 | 5 Days | 10 | 1000 | 3 | 5.9 | - | TPE | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
868.09 € | 1 | 5 Days | 10 | 500 | 3 | 5.9 | - | TPE | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
7,958.36 € | 1 | 5 Days | 10 | 1000 | 12 | 12.3 | - | TPE | 1 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
3,409.37 € | 1 | 5 Days | 10 | 1000 | 4 | 7.3 | - | TPE | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
1,704.69 € | 1 | 5 Days | 10 | 500 | 4 | 7.3 | - | TPE | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
4,638.41 € | 1 | 5 Days | 10 | 1000 | 5 | 8 | - | TPE | 1.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no | ||
5,599.55 € | 1 | 5 Days | 10 | 1000 | 4 | 8.9 | - | TPE | 2.5 | - | - | fine wired Unilay with short lay lengths | Core | continuous white number print | yes | no |
Loading...
Coat Material | PVC | Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Sheath (outer coating) color
Core insulation
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes