Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13134/1000 |
13135/1000 |
13135/500 |
13136/1000 |
13136/500 |
13138/1000 |
13138/500 |
13144/1000 |
13144/500 |
13145/1000 |
13146/500 |
13149/1000 |
13149/500 |
13150/1000 |
13151/500 |
13154/1000 |
13154/500 |
13156/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|---|
4,132.75 € | 1 | 5 Days | 10 | 1000 | 3 | 11.3 | 4 | |||
5,247.62 € | 1 | 5 Days | 10 | 1000 | 4 | 12.4 | 4 | |||
2,623.81 € | 1 | 5 Days | 10 | 500 | 4 | 12.4 | 4 | |||
6,374.42 € | 1 | 5 Days | 10 | 1000 | 5 | 13.9 | 4 | |||
3,187.21 € | 1 | 5 Days | 10 | 500 | 5 | 13.9 | 4 | |||
9,110.81 € | 1 | 5 Days | 10 | 1000 | 7 | 16.6 | 4 | |||
4,555.40 € | 1 | 5 Days | 10 | 500 | 7 | 16.6 | 4 | |||
7,562.00 € | 1 | 5 Days | 10 | 1000 | 4 | 14.2 | 6 | |||
3,781.01 € | 1 | 5 Days | 10 | 500 | 4 | 14.2 | 6 | |||
10,245.03 € | 1 | 5 Days | 10 | 1000 | 5 | 15.9 | 6 | |||
7,228.29 € | 1 | 5 Days | 10 | 500 | 7 | 18.9 | 6 | |||
13,171.04 € | 1 | 5 Days | 10 | 1000 | 4 | 18.1 | 10 | |||
6,585.52 € | 1 | 5 Days | 10 | 500 | 4 | 18.1 | 10 | |||
17,088.87 € | 1 | 5 Days | 10 | 1000 | 5 | 20.3 | 10 | |||
13,102.72 € | 1 | 5 Days | 10 | 500 | 7 | 24.3 | 10 | |||
28,723.38 € | 1 | 5 Days | 10 | 1000 | 4 | 20.9 | 16 | |||
14,361.69 € | 1 | 5 Days | 10 | 500 | 4 | 20.9 | 16 | |||
40,583.00 € | 1 | 5 Days | 10 | 1000 | 7 | 28.5 | 16 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | fine wired | Stranding | Core |
Core identification | continuous white number print | protective conductor | yes | Halogen-free according to EN 50267-2-3 | no |
oil resistance | no |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Filter by standard shipping days
Optional Attributes