Control Cable PVC JZ 500 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10001/100
10001/1000
10001/500
10002/100
10002/1000
10002/500
10003/50
10003/100
10003/1000
10003/500
10004/100
10004/1000
10004/500
10005/100
10005/1000
10005/500
10006/100
10006/1000
10006/500
10007/1000
10007/500
10008/1000
10008/500
10009/100
10009/1000
10009/500
10010/1000
10010/500
10011/1000
10011/500
10012/100
10012/1000
10012/500
10013/100
10013/1000
10013/500
10014/1000
10014/500
10015/100
10015/1000
10015/500
10016/50
10016/100
10016/1000
10016/500
10019/50
10019/1000
10019/500
10022/1000
10022/500
10023/1000
10023/500
10024/1000
10024/500
10030/50
10030/100
10030/1000
10030/500
10031/50
10031/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding element Screen over stranding

43.75 €

1 5 Days 101004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno--

437.63 €

1 5 Days 1010004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno--

218.81 €

1 5 Days 105004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-Numbersno--

62.05 €

1 5 Days 101005.1--0.5stranded3Corecontinous white number printyesnot availablenot available

620.56 €

1 5 Days 1010005.1--0.5stranded3Corecontinous white number printyesnot availablenot available

310.29 €

1 5 Days 105005.1--0.5stranded3Corecontinous white number printyesnot availablenot available

33.95 €

1 5 Days 10505.1--0.5stranded3Corecontinous white number printno--

67.89 €

1 5 Days 101005.1--0.5stranded3Corecontinous white number printno--

678.94 €

1 5 Days 1010005.1--0.5stranded3Corecontinous white number printno--

339.47 €

1 5 Days 105005.1--0.5stranded3Corecontinous white number printno--

77.70 €

1 5 Days 101005.5--0.5stranded4Corecontinous white number printyes--

777.09 €

1 5 Days 1010005.5--0.5stranded4Corecontinous white number printyes--

388.55 €

1 5 Days 105005.5--0.5stranded4Corecontinous white number printyes--

79.81 €

1 5 Days 101005.5--0.5stranded4Corecontinous white number printno--

798.10 €

1 5 Days 1010005.5--0.5stranded4Corecontinous white number printno--

399.05 €

1 5 Days 105005.5--0.5stranded4Corecontinous white number printno--

93.79 €

1 5 Days 101006.2--0.5stranded5Corecontinous white number printyes--

937.91 €

1 5 Days 1010006.2--0.5stranded5Corecontinous white number printyes--

468.95 €

1 5 Days 105006.2--0.5stranded5Corecontinous white number printyes--

1,003.34 €

1 5 Days 1010006.2--0.5stranded5Corecontinous white number printno--

501.67 €

1 5 Days 105006.2--0.5stranded5Corecontinous white number printno--

1,289.45 €

1 5 Days 1010006.7--0.5stranded6Corecontinous white number printyes--

644.73 €

1 5 Days 105006.7--0.5stranded6Corecontinous white number printyes--

124.50 €

1 5 Days 101006.7--0.5stranded7Corecontinous white number printyes--

1,245.04 €

1 5 Days 1010006.7--0.5stranded7Corecontinous white number printyes--

622.51 €

1 5 Days 105006.7--0.5stranded7Corecontinous white number printyes--

1,314.74 €

1 5 Days 1010006.7--0.5stranded7Corecontinous white number printno--

657.37 €

1 5 Days 105006.7--0.5stranded7Corecontinous white number printno--

1,650.13 €

1 5 Days 1010007.7--0.5stranded8Corecontinous white number printyes--

825.06 €

1 5 Days 105007.7--0.5stranded8Corecontinous white number printyes--

198.92 €

1 5 Days 101008.6--0.5stranded10Corecontinous white number printyes--

1,989.22 €

1 5 Days 1010008.6--0.5stranded10Corecontinous white number printyes--

994.61 €

1 5 Days 105008.6--0.5stranded10Corecontinous white number printyes--

212.82 €

1 5 Days 101009.1--0.5stranded12Corecontinous white number printyes--

2,128.27 €

1 5 Days 1010009.1--0.5stranded12Corecontinous white number printyes--

1,064.14 €

1 5 Days 105009.1--0.5stranded12Corecontinous white number printyes--

2,352.29 €

1 5 Days 1010009.1--0.5stranded12Corecontinous white number printno--

1,176.14 €

1 5 Days 105009.1--0.5stranded12Corecontinous white number printno--

268.80 €

1 5 Days 101009.5--0.5stranded14Corecontinous white number printyes--

2,688.04 €

1 5 Days 1010009.5--0.5stranded14Corecontinous white number printyes--

1,344.02 €

1 5 Days 105009.5--0.5stranded14Corecontinous white number printyes--

176.72 €

1 5 Days 105010.7--0.5stranded18Corecontinous white number printyes--

353.43 €

1 5 Days 1010010.7--0.5stranded18Corecontinous white number printyes--

3,534.30 €

1 5 Days 10100010.7--0.5stranded18Corecontinous white number printyes--

1,767.14 €

1 5 Days 1050010.7--0.5stranded18Corecontinous white number printyes--

240.95 €

1 5 Days 105012.6--0.5stranded25Corecontinous white number printyes--

4,818.92 €

1 5 Days 10100012.6--0.5stranded25Corecontinous white number printyes--

2,409.46 €

1 5 Days 1050012.6--0.5stranded25Corecontinous white number printyes--

6,586.17 €

1 5 Days 10100014.7--0.5stranded34Corecontinous white number printyes--

3,293.09 €

1 5 Days 1050014.7--0.5stranded34Corecontinous white number printyes--

8,766.69 €

1 5 Days 10100015.3--0.5stranded40Corecontinous white number printyes--

4,383.35 €

1 5 Days 1050015.3--0.5stranded40Corecontinous white number printyes--

9,564.41 €

1 5 Days 10100015.8--0.5stranded42Corecontinous white number printyes--

4,782.21 €

1 5 Days 1050015.8--0.5stranded42Corecontinous white number printyes--

31.04 €

1 5 Days 10505.3--0.75stranded2Corecontinous white number printno--

62.10 €

1 5 Days 101005.3--0.75stranded2Corecontinous white number printno--

620.94 €

1 5 Days 1010005.3--0.75stranded2Corecontinous white number printno--

310.46 €

1 5 Days 105005.3--0.75stranded2Corecontinous white number printno--

40.32 €

1 5 Days 10505.6--0.75stranded3Corecontinous white number printyes--

80.65 €

1 5 Days 101005.6--0.75stranded3Corecontinous white number printyes--

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Rated voltage U(V) 500

Tech Support