Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13172/1000 |
13175/1000 |
13181/1000 |
13181/500 |
13182/500 |
13186/1000 |
13186/500 |
13187/500 |
13191/1000 |
13191/500 |
13196/1000 |
13196/500 |
13199/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | |
---|---|---|---|---|---|---|---|---|---|
11,262.51 € | 1 | 5 Days | 10 | 1000 | 4 | 14.9 | 4 | ||
20,355.09 € | 1 | 5 Days | 10 | 1000 | 7 | 19.5 | 4 | ||
15,885.86 € | 1 | 5 Days | 10 | 1000 | 4 | 16.5 | 6 | ||
7,942.93 € | 1 | 5 Days | 10 | 500 | 4 | 16.5 | 6 | ||
9,018.78 € | 1 | 5 Days | 10 | 500 | 5 | 18.3 | 6 | ||
27,312.70 € | 1 | 5 Days | 10 | 1000 | 4 | 20.7 | 10 | ||
13,656.34 € | 1 | 5 Days | 10 | 500 | 4 | 20.7 | 10 | ||
14,441.16 € | 1 | 5 Days | 10 | 500 | 5 | 22.7 | 10 | ||
45,514.78 € | 1 | 5 Days | 10 | 1000 | 4 | 25.2 | 16 | ||
22,757.39 € | 1 | 5 Days | 10 | 500 | 4 | 25.2 | 16 | ||
45,842.91 € | 1 | 5 Days | 10 | 1000 | 4 | 30.7 | 25 | ||
22,921.46 € | 1 | 5 Days | 10 | 500 | 4 | 30.7 | 25 | ||
66,183.30 € | 1 | 5 Days | 10 | 1000 | 4 | 34.1 | 35 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.5 | Conductor class | fine wired | Stranding | Core |
Core identification | continuous white number print | protective conductor | yes | Halogen-free according to EN 50267-2-3 | no |
oil resistance | no |
Configure