Control Cable PVC screened H05VVC4V5 K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13060/1000
13061/1000
13062/500
13066/500
13067/1000
13068/1000
13072/1000
13072/500
13073/1000
13073/500
13074/1000
13074/500
13076/1000
13076/500
13078/1000
13078/500
13079/1000
13080/1000
13084/1000
13084/500
13085/1000
13085/500
13086/1000
13086/500
13088/1000
13088/500
13089/1000
13090/1000
13090/500
13091/500
13092/1000
13096/1000
13096/500
13097/1000
13097/500
13098/1000
13098/500
13100/1000
13100/500
13102/1000
13102/500
13103/1000
13103/500
13104/1000
13104/500
13106/1000
13109/1000
13109/500
13110/1000
13110/500
13111/1000
13111/500
13112/1000
13113/1000
13114/500
13115/500
13951/1000
13951/500
13957/1000
13957/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

2,356.01 €

1 5 Days 1010008.3--0.5stranded3Corecontinous white number printyes

2,900.91 €

1 5 Days 1010008.9--0.5stranded4Corecontinous white number printyes

1,768.18 €

1 5 Days 1050010.1--0.5stranded5Corecontinous white number printyes

3,447.48 €

1 5 Days 1050013.5--0.5stranded12Corecontinous white number printyes

9,216.21 €

1 5 Days 10100015.8--0.5stranded18Corecontinous white number printyes

13,142.40 €

1 5 Days 10100018.6--0.5stranded25Corecontinous white number printyes

2,830.46 €

1 5 Days 1010008.8--0.75stranded3Corecontinous white number printyes

1,415.23 €

1 5 Days 105008.8--0.75stranded3Corecontinous white number printyes

3,144.64 €

1 5 Days 1010009.8--0.75stranded4Corecontinous white number printyes

1,572.31 €

1 5 Days 105009.8--0.75stranded4Corecontinous white number printyes

3,594.54 €

1 5 Days 10100010.1--0.75stranded5Corecontinous white number printyes

1,797.27 €

1 5 Days 1050010.1--0.75stranded5Corecontinous white number printyes

5,020.26 €

1 5 Days 10100012.1--0.75stranded7Corecontinous white number printyes

2,510.13 €

1 5 Days 1050012.1--0.75stranded7Corecontinous white number printyes

8,366.97 €

1 5 Days 10100014.2--0.75stranded12Corecontinous white number printyes

4,183.50 €

1 5 Days 1050014.2--0.75stranded12Corecontinous white number printyes

11,898.68 €

1 5 Days 10100016.6--0.75stranded18Corecontinous white number printyes

14,098.90 €

1 5 Days 10100020--0.75stranded25Corecontinous white number printyes

3,079.94 €

1 5 Days 1010009.2--1stranded3Corecontinous white number printyes

1,539.98 €

1 5 Days 105009.2--1stranded3Corecontinous white number printyes

3,512.91 €

1 5 Days 1010009.8--1stranded4Corecontinous white number printyes

1,756.46 €

1 5 Days 105009.8--1stranded4Corecontinous white number printyes

4,153.37 €

1 5 Days 10100011--1stranded5Corecontinous white number printyes

2,076.69 €

1 5 Days 1050011--1stranded5Corecontinous white number printyes

5,809.99 €

1 5 Days 10100012.5--1stranded7Corecontinous white number printyes

2,905.00 €

1 5 Days 1050012.5--1stranded7Corecontinous white number printyes

7,908.35 €

1 5 Days 10100014.3--1stranded9Corecontinous white number printyes

8,589.71 €

1 5 Days 10100015.1--1stranded12Corecontinous white number printyes

4,294.84 €

1 5 Days 1050015.1--1stranded12Corecontinous white number printyes

6,532.44 €

1 5 Days 1050017.3--1stranded18Corecontinous white number printyes

17,032.35 €

1 5 Days 10100021.1--1stranded25Corecontinous white number printyes

3,797.17 €

1 5 Days 10100010.1--1.5stranded3Corecontinous white number printyes

1,898.58 €

1 5 Days 1050010.1--1.5stranded3Corecontinous white number printyes

4,127.35 €

1 5 Days 10100011--1.5stranded4Corecontinous white number printyes

2,063.68 €

1 5 Days 1050011--1.5stranded4Corecontinous white number printyes

5,571.66 €

1 5 Days 10100011.6--1.5stranded5Corecontinous white number printyes

2,785.84 €

1 5 Days 1050011.6--1.5stranded5Corecontinous white number printyes

6,721.88 €

1 5 Days 10100013.5--1.5stranded7Corecontinous white number printyes

3,360.95 €

1 5 Days 1050013.5--1.5stranded7Corecontinous white number printyes

11,096.48 €

1 5 Days 10100017.1--1.5stranded12Corecontinous white number printyes

5,548.25 €

1 5 Days 1050017.1--1.5stranded12Corecontinous white number printyes

15,608.11 €

1 5 Days 10100020--1.5stranded18Corecontinous white number printyes

7,804.05 €

1 5 Days 1050020--1.5stranded18Corecontinous white number printyes

21,332.59 €

1 5 Days 10100024--1.5stranded25Corecontinous white number printyes

10,666.29 €

1 5 Days 1050024--1.5stranded25Corecontinous white number printyes

26,467.92 €

1 5 Days 10100027.1--1.5stranded34Corecontinous white number printyes

6,274.59 €

1 5 Days 10100012--2.5stranded3Corecontinous white number printyes

3,137.29 €

1 5 Days 1050012--2.5stranded3Corecontinous white number printyes

7,343.56 €

1 5 Days 10100013.4--2.5stranded4Corecontinous white number printyes

3,671.78 €

1 5 Days 1050013.4--2.5stranded4Corecontinous white number printyes

9,468.30 €

1 5 Days 10100014.6--2.5stranded5Corecontinous white number printyes

4,734.16 €

1 5 Days 1050014.6--2.5stranded5Corecontinous white number printyes

10,090.17 €

1 5 Days 10100017.2--2.5stranded7Corecontinous white number printyes

19,314.00 €

1 5 Days 10100021.2--2.5stranded12Corecontinous white number printyes

13,977.13 €

1 5 Days 1050024.8--2.5stranded18Corecontinous white number printyes

17,956.12 €

1 5 Days 1050029.8--2.5stranded25Corecontinous white number printyes

2,207.47 €

1 5 Days 1010008-5°C to +70°C-40°C to +70°C0.5Kl.5 = stranded2-Numbersno

1,103.73 €

1 5 Days 105008-5°C to +70°C-40°C to +70°C0.5Kl.5 = stranded2-Numbersno

2,533.75 €

1 5 Days 1010008.3--0.75stranded2Corecontinous white number printno

1,266.87 €

1 5 Days 105008.3--0.75stranded2Corecontinous white number printno

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Rated voltage U(V) 500

Tech Support