Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
1,841.61 € | 1 | 5 Days | 10 | 1000 | 6.8 | 0.5 | 4 | yes | ||
1,502.88 € | 1 | 5 Days | 10 | 1000 | 6.7 | 0.75 | 2 | no | ||
751.44 € | 1 | 5 Days | 10 | 500 | 6.7 | 0.75 | 2 | no | ||
1,805.91 € | 1 | 5 Days | 10 | 1000 | 7 | 0.75 | 3 | yes | ||
2,306.00 € | 1 | 5 Days | 10 | 1000 | 7.7 | 0.75 | 4 | yes | ||
3,005.57 € | 1 | 5 Days | 10 | 1000 | 8.2 | 0.75 | 5 | yes | ||
3,562.18 € | 1 | 5 Days | 10 | 1000 | 9 | 0.75 | 7 | yes | ||
1,781.10 € | 1 | 5 Days | 10 | 500 | 9 | 0.75 | 7 | yes | ||
5,102.81 € | 1 | 5 Days | 10 | 1000 | 11.6 | 0.75 | 12 | yes | ||
7,933.63 € | 1 | 5 Days | 10 | 1000 | 13.7 | 0.75 | 18 | yes | ||
2,137.57 € | 1 | 5 Days | 10 | 1000 | 7.5 | 1 | 3 | yes | ||
1,068.79 € | 1 | 5 Days | 10 | 500 | 7.5 | 1 | 3 | yes | ||
2,823.58 € | 1 | 5 Days | 10 | 1000 | 8 | 1 | 4 | yes | ||
10,364.75 € | 1 | 5 Days | 10 | 1000 | 14.7 | 1 | 18 | yes | ||
2,219.75 € | 1 | 5 Days | 10 | 1000 | 7.8 | 1.5 | 2 | no | ||
1,109.87 € | 1 | 5 Days | 10 | 500 | 7.8 | 1.5 | 2 | no | ||
2,800.70 € | 1 | 5 Days | 10 | 1000 | 8.2 | 1.5 | 3 | yes | ||
1,400.35 € | 1 | 5 Days | 10 | 500 | 8.2 | 1.5 | 3 | yes | ||
3,402.50 € | 1 | 5 Days | 10 | 1000 | 8.9 | 1.5 | 4 | yes | ||
1,701.24 € | 1 | 5 Days | 10 | 500 | 8.9 | 1.5 | 4 | yes | ||
5,326.45 € | 1 | 5 Days | 10 | 1000 | 10.8 | 1.5 | 7 | yes | ||
2,663.22 € | 1 | 5 Days | 10 | 500 | 10.8 | 1.5 | 7 | yes | ||
4,712.40 € | 1 | 5 Days | 10 | 1000 | 9.8 | 2.5 | 3 | yes | ||
5,267.34 € | 1 | 5 Days | 10 | 1000 | 10.6 | 2.5 | 4 | yes | ||
2,633.67 € | 1 | 5 Days | 10 | 500 | 10.6 | 2.5 | 4 | yes | ||
8,221.79 € | 1 | 5 Days | 10 | 1000 | 12.8 | 2.5 | 7 | yes | ||
1,870.80 € | 1 | 5 Days | 10 | 1000 | 7 | 0.75 | 3 | no | ||
2,422.95 € | 1 | 5 Days | 10 | 1000 | 7.7 | 0.75 | 4 | no |
Loading...
Sheath (outer coating) color | Black | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Conductor class | stranded | Stranding | Core | Core identification | continous white number print |
Rated voltage U(V) | 500 |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
protective conductor
Filter by standard shipping days
Optional Attributes