Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | Rated voltage U (V) | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,915.60 € | 1 | 5 Days | 10 | 1000 | 7.7 | 0.75 | 2 | 500 | no | ||
2,404.17 € | 1 | 5 Days | 10 | 1000 | 8 | 0.75 | 3 | 500 | yes | ||
2,660.72 € | 1 | 5 Days | 10 | 1000 | 8.9 | 0.75 | 4 | 500 | yes | ||
1,330.36 € | 1 | 5 Days | 10 | 500 | 8.9 | 0.75 | 4 | 500 | yes | ||
3,139.80 € | 1 | 5 Days | 10 | 1000 | 9.5 | 0.75 | 5 | 500 | yes | ||
1,569.91 € | 1 | 5 Days | 10 | 500 | 9.5 | 0.75 | 5 | 500 | yes | ||
1,158.48 € | 1 | 5 Days | 10 | 500 | 8 | 1 | 2 | 500 | no | ||
2,438.36 € | 1 | 5 Days | 10 | 1000 | 8.6 | 1 | 3 | 500 | yes | ||
1,219.18 € | 1 | 5 Days | 10 | 500 | 8.6 | 1 | 3 | 500 | yes | ||
3,007.25 € | 1 | 5 Days | 10 | 1000 | 9.3 | 1 | 4 | 500 | yes | ||
1,503.62 € | 1 | 5 Days | 10 | 500 | 9.3 | 1 | 4 | 500 | yes | ||
3,577.99 € | 1 | 5 Days | 10 | 1000 | 9.9 | 1 | 5 | 500 | yes | ||
2,647.51 € | 1 | 5 Days | 10 | 1000 | 9 | 1.5 | 2 | 500 | no | ||
1,323.76 € | 1 | 5 Days | 10 | 500 | 9 | 1.5 | 2 | 500 | no | ||
2,991.27 € | 1 | 5 Days | 10 | 1000 | 9.4 | 1.5 | 3 | 500 | yes | ||
1,495.63 € | 1 | 5 Days | 10 | 500 | 9.4 | 1.5 | 3 | 500 | yes | ||
3,493.21 € | 1 | 5 Days | 10 | 1000 | 10 | 1.5 | 4 | 500 | yes | ||
1,746.61 € | 1 | 5 Days | 10 | 500 | 10 | 1.5 | 4 | 500 | yes | ||
2,263.62 € | 1 | 5 Days | 10 | 500 | 10.9 | 1.5 | 5 | 500 | yes | ||
3,817.81 € | 1 | 5 Days | 10 | 1000 | 11.2 | 2.5 | 2 | 750 | no | ||
4,769.28 € | 1 | 5 Days | 10 | 1000 | 12.2 | 2.5 | 3 | 750 | yes | ||
2,384.65 € | 1 | 5 Days | 10 | 500 | 12.2 | 2.5 | 3 | 750 | yes | ||
5,459.01 € | 1 | 5 Days | 10 | 1000 | 13.2 | 2.5 | 4 | 750 | yes | ||
2,729.51 € | 1 | 5 Days | 10 | 500 | 13.2 | 2.5 | 4 | 750 | yes | ||
7,220.11 € | 1 | 5 Days | 10 | 1000 | 14.4 | 2.5 | 5 | 750 | yes | ||
3,610.06 € | 1 | 5 Days | 10 | 500 | 14.4 | 2.5 | 5 | 750 | yes | ||
10,431.31 € | 1 | 5 Days | 10 | 1000 | 15.7 | 4 | 4 | 750 | yes | ||
5,215.66 € | 1 | 5 Days | 10 | 500 | 15.7 | 4 | 4 | 750 | yes | ||
12,270.87 € | 1 | 5 Days | 10 | 1000 | 17.2 | 4 | 5 | 750 | yes | ||
6,135.44 € | 1 | 5 Days | 10 | 500 | 17.2 | 4 | 5 | 750 | yes | ||
13,323.66 € | 1 | 5 Days | 10 | 1000 | 17.6 | 6 | 4 | 750 | yes | ||
6,661.83 € | 1 | 5 Days | 10 | 500 | 17.6 | 6 | 4 | 750 | yes | ||
19,093.70 € | 1 | 5 Days | 10 | 1000 | 21.5 | 10 | 4 | 750 | yes | ||
9,546.84 € | 1 | 5 Days | 10 | 500 | 21.5 | 10 | 4 | 750 | yes | ||
24,493.59 € | 1 | 5 Days | 10 | 1000 | 24 | 10 | 5 | 750 | yes | ||
28,187.39 € | 1 | 5 Days | 10 | 1000 | 26.1 | 16 | 4 | 750 | yes | ||
14,093.70 € | 1 | 5 Days | 10 | 500 | 26.1 | 16 | 4 | 750 | yes | ||
35,274.03 € | 1 | 5 Days | 10 | 1000 | 28.7 | 16 | 5 | 750 | yes | ||
52,497.67 € | 1 | 5 Days | 10 | 1000 | 34.9 | 25 | 5 | 750 | yes | ||
171,156.91 € | 1 | 5 Days | 10 | 500 | 66.9 | 185 | 4 | 750 | yes | ||
43,050.75 € | 1 | 5 Days | 10 | 1000 | 31.4 | 25 | 4 | 750 | yes | ||
21,525.38 € | 1 | 5 Days | 10 | 500 | 31.4 | 25 | 4 | 750 | yes | ||
58,755.90 € | 1 | 5 Days | 10 | 1000 | 34.2 | 35 | 4 | 750 | yes | ||
29,377.95 € | 1 | 5 Days | 10 | 500 | 34.2 | 35 | 4 | 750 | yes | ||
84,844.58 € | 1 | 5 Days | 10 | 1000 | 40.4 | 50 | 4 | 750 | yes | ||
42,422.29 € | 1 | 5 Days | 10 | 500 | 40.4 | 50 | 4 | 750 | yes | ||
59,089.79 € | 1 | 5 Days | 10 | 500 | 45.5 | 70 | 4 | 750 | yes | ||
78,402.77 € | 1 | 5 Days | 10 | 500 | 51.7 | 95 | 4 | 750 | yes | ||
105,067.02 € | 1 | 5 Days | 10 | 500 | 56.7 | 120 | 4 | 750 | yes |
Loading...
Core insulation | PVC | Sheath material | PVC | Conductor class | stranded |
---|---|---|---|---|---|
Stranding | Core | Core identification | colored |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Rated voltage U(V)
protective conductor
Filter by standard shipping days
Optional Attributes