Data & Computer Cables DATAFLAMM (LIHH)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52300/1000
52300/500
52301/1000
52301/500
52302/1000
52302/500
52303/1000
52303/500
52304/1000
52304/500
52305/1000
52305/500
52306/1000
52306/500
52307/1000
52307/500
52308/500
52312/1000
52312/500
52317/100
52317/1000
52317/500
52318/100
52318/1000
52318/500
52319/100
52319/1000
52319/500
52320/1000
52320/500
52321/1000
52321/500
52322/1000
52322/500
52323/1000
52323/500
52324/500
52325/1000
52325/500
52328/100
52328/1000
52328/500
52329/1000
52329/500
52330/1000
52330/500
52331/1000
52331/500
52332/1000
52332/500
52333/500
52334/1000
52334/500
52335/1000
52335/500
52336/500
52337/1000
52338/1000
52341/1000
52341/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores Cop
(kg / km)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)

673.92 €

1 5 Days 1010003.30.1422.62 x 0.1414

336.96 €

1 5 Days 105003.30.1422.62 x 0.1414

666.30 €

1 5 Days 1010003.50.14343 x 0.1417

333.15 €

1 5 Days 105003.50.14343 x 0.1417

807.02 €

1 5 Days 1010003.70.1445.34 x 0.1419

403.52 €

1 5 Days 105003.70.1445.34 x 0.1419

922.11 €

1 5 Days 10100040.1456.65 x 0.1423

461.05 €

1 5 Days 1050040.1456.65 x 0.1423

1,082.55 €

1 5 Days 1010004.30.1467.96 x 0.1425

541.27 €

1 5 Days 105004.30.1467.96 x 0.1425

1,278.30 €

1 5 Days 1010004.30.1479.27 x 0.1427

639.16 €

1 5 Days 105004.30.1479.27 x 0.1427

1,286.29 €

1 5 Days 1010004.60.14810.38 x 0.1430

643.15 €

1 5 Days 105004.60.14810.38 x 0.1430

1,511.25 €

1 5 Days 1010005.40.141013.210 x 0.1438

755.62 €

1 5 Days 105005.40.141013.210 x 0.1438

1,041.27 €

1 5 Days 105005.70.14121612 x 0.1445

4,381.67 €

1 5 Days 1010007.80.142533.425 x 0.1488

2,190.83 €

1 5 Days 105007.80.142533.425 x 0.1488

61.05 €

1 5 Days 101003.80.2524.72 x 0.2518

610.51 €

1 5 Days 1010003.80.2524.72 x 0.2518

305.26 €

1 5 Days 105003.80.2524.72 x 0.2518

85.13 €

1 5 Days 1010040.2537.13 x 0.2521

851.28 €

1 Quote 10100040.2537.13 x 0.2521

425.63 €

1 5 Days 1050040.2537.13 x 0.2521

109.60 €

1 5 Days 101004.30.2549.54 x 0.2526

1,095.94 €

1 5 Days 1010004.30.2549.54 x 0.2526

547.96 €

1 5 Days 105004.30.2549.54 x 0.2526

1,076.60 €

1 5 Days 1010004.70.255125 x 0.2531

538.29 €

1 5 Days 105004.70.255125 x 0.2531

1,515.33 €

1 5 Days 1010005.10.25716.67 x 0.2540

757.67 €

1 5 Days 105005.10.25716.67 x 0.2540

2,052.99 €

1 5 Days 1010006.40.25102410 x 0.2556

1,026.49 €

1 5 Days 105006.40.25102410 x 0.2556

2,631.35 €

1 5 Days 1010006.60.251228.612 x 0.2564

1,315.67 €

1 5 Days 105006.60.251228.612 x 0.2564

1,777.01 €

1 5 Days 105007.40.25153615 x 0.2580

5,229.79 €

1 5 Days 1010009.40.252559.825 x 0.25121

2,614.89 €

1 5 Days 105009.40.252559.825 x 0.25121

74.55 €

1 5 Days 101004.40.3426.42 x 0.3425

745.49 €

1 5 Days 1010004.40.3426.42 x 0.3425

372.74 €

1 5 Days 105004.40.3426.42 x 0.3425

896.83 €

1 5 Days 1010004.70.3439.73 x 0.3430

448.41 €

1 5 Days 105004.70.3439.73 x 0.3430

1,141.48 €

1 5 Days 10100050.344134 x 0.3435

570.73 €

1 5 Days 1050050.344134 x 0.3435

1,275.89 €

1 5 Days 1010005.50.34516.45 x 0.3443

637.95 €

1 5 Days 105005.50.34516.45 x 0.3443

1,559.40 €

1 5 Days 10100060.34722.77 x 0.3458

779.70 €

1 5 Days 1050060.34722.77 x 0.3458

1,364.74 €

1 5 Days 105007.80.341032.410 x 0.3480

3,185.35 €

1 5 Days 10100080.341239.112 x 0.3491

1,592.67 €

1 5 Days 1050080.341239.112 x 0.3491

3,725.05 €

1 5 Days 10100090.341549.115 x 0.34115

1,862.52 €

1 5 Days 1050090.341549.115 x 0.34115

2,304.61 €

1 5 Days 105009.80.341859.118 x 0.34135

6,014.13 €

1 5 Days 10100010.40.342168.321 x 0.34154

6,351.55 €

1 5 Days 101000120.342581.425 x 0.34180

1,000.18 €

1 5 Days 1010004.60.529.52 x 0.530

500.09 €

1 5 Days 105004.60.529.52 x 0.530

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation Polyethylen (PE) Sheath material Copolymer, thermoplastic
Conductor material Copper, blank Perm. External cable temperature during installation / handling + 5°C to +70°C Perm. External cable temperature after mounting without vibration -40°C to +70°C
Conductor class Kl.5 = stranded Stranding no Core identification Colour
Test voltage(V) 0,14 mm² = 800 V, >= 0,25 mm² = 1200 V radiation resistance up to 100 Mrad Screen over stranding element not available
Screen over stranding not available flame retardant according to EN 60332-1-2 Low smoke according to EN61034-2 yes

Tech Support