Manufacturer part number: 52491/500
Brand: HELUKABEL
Price: 608.30 €
Delivery time: 5 Days
Overall Length: 500 m
Finished outer diameter: 4 mm
Conductor Nominal cross-section: 0.14
Number of cores: 3
Rated voltage U: 350 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52491/500
Part Number
|
---|
52491/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | Rated voltage U (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
608.30 € | 1 | 5 Days | 10 | 500 | 4 | 0.14 | 3 | 350 |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | PUR, TMPU |
---|---|---|---|---|---|
Conductor class | stranded | Stranding | Core | Core identification | colored |
protective conductor | no |
This page is Data & Computer Cables PUR,TMPU screened UV resistant DATAPUR C, part number 52491/500.
You can find the detail information about specifications and dimensions on part number 52491/500.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Number of cores
Rated voltage U(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52490/1000 |
52490/500 |
52491/1000 |
52492/1000 |
52492/500 |
52493/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Conductor Nominal cross-section | Number of cores | Rated voltage U (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,220.11 € | 1 | 5 Days | 10 | 1000 | 3.9 | 0.14 | 2 | 350 | |||
610.06 € | 1 | 5 Days | 10 | 500 | 3.9 | 0.14 | 2 | 350 | |||
1,216.58 € | 1 | 5 Days | 10 | 1000 | 4 | 0.14 | 3 | 350 | |||
1,291.70 € | 1 | 5 Days | 10 | 1000 | 4.3 | 0.14 | 4 | 350 | |||
645.85 € | 1 | 5 Days | 10 | 500 | 4.3 | 0.14 | 4 | 350 | |||
1,544.90 € | 1 | 5 Days | 10 | 1000 | 4.7 | 0.14 | 5 | 350 |