Data & Computer Cables PVC screened LIFYCY (15993/500)

Data & Computer Cables  PVC screened LIFYCY 15993/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 15993/500

Brand: HELUKABEL

Price: 2,923.96

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Finished outer diameter: 9.4 mm

Number of cores: 16

Cop: 72 kg / km

Weight approx.: 130 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15993/500

Part Number
15993/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores Cop
(kg / km)
Weight approx.
(kg / km)
Number of couples x cross section
(mm2)
coupling resistance

2,923.96 €

1 5 Days 105009.416721308 x 2 x 0.2max. 250 Ohm/km

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation Polyvinylchlorid (PVC) Sheath material Polyvinylchlorid (PVC)
Conductor material Copper, blank Perm. External cable temperature during installation / handling - 5°C to +70°C Perm. External cable temperature after mounting without vibration -40°C to +70°C
Conductor Nominal cross-section 0.2 Conductor class Kl.6 = stranded extra fine Stranding Pairs
Core identification Colour Test voltage(V) 1200 Screen over stranding element not available
Screen over stranding not available flame retardant according to EN 60332-1-2 Low smoke according to EN61034-2 no

This page is Data & Computer Cables PVC screened LIFYCY, part number 15993/500.
You can find the detail information about specifications and dimensions on part number 15993/500.

Variation of this product

Part Number
15988/500
15989/1000
15989/500
15994/500
15995/1000
15996/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores Cop
(kg / km)
Weight approx.
(kg / km)
Number of couples x cross section
(mm2)
coupling resistance

1,387.43 €

1 5 Days 105006.1635703 x 2 x 0.2max. 250 Ohm/km

3,294.66 €

1 5 Days 1010006.6845804 x 2 x 0.2max. 250 Ohm/km

1,647.34 €

1 5 Days 105006.6845804 x 2 x 0.2max. 250 Ohm/km

4,126.05 €

1 5 Days 1050010.22010815010 x 2 x 0.2max. 250 Ohm/km

9,550.29 €

1 5 Days 10100010.92412518012 x 2 x 0.2max. 250 Ohm/km

10,223.27 €

1 5 Days 10100012.33214421016 x 2 x 0.2max. 250 Ohm/km

Tech Support