Data & Computer Cables PVC screened Pair CY (17027/500)

Data & Computer Cables  PVC screened Pair CY 17027/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 17027/500

Brand: HELUKABEL

Price: 3,063.49

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 12 Core

Finished outer diameter: 13.4 mm

Conductor Nominal cross-section: 1

Number of couples x cross section: 6 x 2 x 1 mm2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17027/500

Part Number
17027/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of couples x cross section
(mm2)
Weight approx.
(kg / km)
Cop

3,063.49 €

1 5 Days 105001213.416 x 2 x 1295188

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation Polyvinylchlorid (PVC) Coat Material Polyvinylchlorid (PVC)
Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3 Perm. External cable temperature during installation / handling -5°C to +80°C
Perm. External cable temperature after mounting without vibration -40°C to +80°C Conductor class Kl.5 = fine wired Stranding Pairs
Core identification Numbers Conductor material Kupfer, blank Test voltage(kV) Core/Core 1.2kV, Core/Schirm 0.8kV
coupling resistance max. 250 Ohm/km radiation resistance up to 80 Mrad Screen over stranding Weave
flame retardant nach EN 60332-1-2

This page is Data & Computer Cables PVC screened Pair CY, part number 17027/500.
You can find the detail information about specifications and dimensions on part number 17027/500.

Variation of this product

Part Number
17025/500
17026/500
17027/1000
17028/1000
17028/500
17029/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of couples x cross section
(mm2)
Weight approx.
(kg / km)
Cop

2,441.26 €

1 5 Days 1050081114 x 2 x 1197132

2,635.43 €

1 5 Days 105001012.315 x 2 x 1253161

6,126.98 €

1 5 Days 1010001213.416 x 2 x 1295188

8,747.91 €

1 5 Days 1010001614.718 x 2 x 1410240

4,373.95 €

1 5 Days 105001614.718 x 2 x 1410240

10,106.16 €

1 5 Days 1010002016.4110 x 2 x 1518282

Tech Support