Data & Computer Cables PVC screened Pair TRONIC Li 2YCY black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21129/1000
21129/500
21131/1000
21131/500
21135/1000
21135/500
21136/1000
21136/500
21137/1000
21137/500
21141/1000
21141/500
21142/1000
21142/500
21143/1000
21143/500
21144/1000
21144/500
21145/1000
21145/500
21146/1000
21146/500
21147/1000
21148/1000
21148/500
21149/1000
21149/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Cop
(kg / km)
Number of couples x cross section
(mm2)
Weight approx.
(kg / km)
Core identification

1,593.24 €

1 5 Days 1010000.2247.8262 x 2 x 0.2260-

796.61 €

1 5 Days 105000.2247.8262 x 2 x 0.2260-

2,451.02 €

1 5 Days 1010000.2288.5384 x 2 x 0.2296-

1,225.50 €

1 5 Days 105000.2288.5384 x 2 x 0.2296-

1,886.97 €

1 5 Days 1010000.3448.7352 x 2 x 0.3483-

943.48 €

1 5 Days 105000.3448.7352 x 2 x 0.3483-

2,621.67 €

1 5 Days 1010000.3469.4443 x 2 x 0.3492-

1,310.83 €

1 5 Days 105000.3469.4443 x 2 x 0.3492-

3,055.78 €

1 5 Days 1010000.34810534 x 2 x 0.34112-

1,527.88 €

1 5 Days 105000.34810534 x 2 x 0.34112-

2,388.55 €

1 5 Days 1010000.549.8492 x 2 x 0.590-

1,194.27 €

1 5 Days 105000.549.8492 x 2 x 0.590-

3,451.57 €

1 5 Days 1010000.5610.4603 x 2 x 0.5126-

1,725.78 €

1 5 Days 105000.5610.4603 x 2 x 0.5126-

4,094.63 €

1 5 Days 1010000.5811.2734 x 2 x 0.5146-

2,047.31 €

1 5 Days 105000.5811.2734 x 2 x 0.5146-

6,723.93 €

1 5 Days 1010000.51613.91248 x 2 x 0.5246-

3,361.96 €

1 5 Days 105000.51613.91248 x 2 x 0.5246-

8,221.60 €

1 5 Days 1010000.5201615510 x 2 x 0.5292-

4,110.80 €

1 5 Days 105000.5201615510 x 2 x 0.5292-

3,492.46 €

1 5 Days 1010001410.8812 x 2 x 1141Colour

1,746.23 €

1 5 Days 105001410.8812 x 2 x 1141Colour

4,805.36 €

1 5 Days 1010001611.51023 x 2 x 1170-

6,055.40 €

1 5 Days 10100018121304 x 2 x 1203Colour

3,027.70 €

1 5 Days 1050018121304 x 2 x 1203Colour

10,103.55 €

1 5 Days 10100011616.12408 x 2 x 1261Colour

5,051.77 €

1 5 Days 1050011616.12408 x 2 x 1261Colour

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials Polyethylene-Based
Temperature range (moved)(°C) -5°C to +70°C Temperature range (unmoved) -30°C to +80°C Test voltage Core / core 2000 V, core / shield 1000 V
Stranding Pairs Conductor class Kl.2 = stranded Conductor material Copper, blank
Flame retardant according to EN 60332-1-2 Screen over stranding element Foil Screen over stranding Weave

Tech Support