Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor category | |
---|---|---|---|---|---|---|---|---|---|---|
117.30 € | 1 | 5 Days | 10 | 100 | 0.5 | 1 | 3.5 | stranded | ||
1,172.90 € | 1 | 5 Days | 10 | 1000 | 0.5 | 1 | 3.5 | stranded | ||
586.44 € | 1 | 5 Days | 10 | 500 | 0.5 | 1 | 3.5 | stranded | ||
48.04 € | 1 | 5 Days | 10 | 50 | 0.5 | 2 | 5.3 | stranded | ||
96.07 € | 1 | 5 Days | 10 | 100 | 0.5 | 2 | 5.3 | stranded | ||
960.78 € | 1 | 5 Days | 10 | 1000 | 0.5 | 2 | 5.3 | stranded | ||
480.38 € | 1 | 5 Days | 10 | 500 | 0.5 | 2 | 5.3 | stranded | ||
117.43 € | 1 | 5 Days | 10 | 100 | 0.5 | 3 | 5.6 | stranded | ||
1,174.38 € | 1 | 5 Days | 10 | 1000 | 0.5 | 3 | 5.6 | stranded | ||
587.19 € | 1 | 5 Days | 10 | 500 | 0.5 | 3 | 5.6 | stranded | ||
73.13 € | 1 | 5 Days | 10 | 50 | 0.5 | 4 | 6.3 | stranded | ||
146.26 € | 1 | 5 Days | 10 | 100 | 0.5 | 4 | 6.3 | stranded | ||
1,462.54 € | 1 | 5 Days | 10 | 1000 | 0.5 | 4 | 6.3 | stranded | ||
731.27 € | 1 | 5 Days | 10 | 500 | 0.5 | 4 | 6.3 | stranded | ||
167.49 € | 1 | 5 Days | 10 | 100 | 0.5 | 5 | 6.8 | stranded | ||
1,674.85 € | 1 | 5 Days | 10 | 1000 | 0.5 | 5 | 6.8 | stranded | ||
837.42 € | 1 | 5 Days | 10 | 500 | 0.5 | 5 | 6.8 | stranded | ||
216.07 € | 1 | 5 Days | 10 | 100 | 0.5 | 6 | 7.3 | stranded | ||
2,160.81 € | 1 | 5 Days | 10 | 1000 | 0.5 | 6 | 7.3 | stranded | ||
1,080.40 € | 1 | 5 Days | 10 | 500 | 0.5 | 6 | 7.3 | stranded | ||
223.99 € | 1 | 5 Days | 10 | 100 | 0.5 | 7 | 7.3 | stranded | ||
2,239.82 € | 1 | 5 Days | 10 | 1000 | 0.5 | 7 | 7.3 | stranded | ||
1,119.92 € | 1 | 5 Days | 10 | 500 | 0.5 | 7 | 7.3 | stranded | ||
287.23 € | 1 | 5 Days | 10 | 100 | 0.5 | 8 | 8.6 | stranded | ||
2,872.28 € | 1 | 5 Days | 10 | 1000 | 0.5 | 8 | 8.6 | stranded | ||
1,436.13 € | 1 | 5 Days | 10 | 500 | 0.5 | 8 | 8.6 | stranded | ||
319.01 € | 1 | 5 Days | 10 | 100 | 0.5 | 10 | 9.4 | stranded | ||
3,190.18 € | 1 | 5 Days | 10 | 1000 | 0.5 | 10 | 9.4 | stranded | ||
1,595.10 € | 1 | 5 Days | 10 | 500 | 0.5 | 10 | 9.4 | stranded | ||
360.27 € | 1 | 5 Days | 10 | 100 | 0.5 | 12 | 9.6 | stranded | ||
3,602.71 € | 1 | 5 Days | 10 | 1000 | 0.5 | 12 | 9.6 | stranded | ||
1,801.36 € | 1 | 5 Days | 10 | 500 | 0.5 | 12 | 9.6 | stranded | ||
4,318.08 € | 1 | 5 Days | 10 | 1000 | 0.5 | 14 | 10.1 | stranded | ||
2,159.05 € | 1 | 5 Days | 10 | 500 | 0.5 | 14 | 10.1 | stranded | ||
469.56 € | 1 | 5 Days | 10 | 100 | 0.5 | 16 | 10.6 | stranded | ||
4,695.67 € | 1 | 5 Days | 10 | 1000 | 0.5 | 16 | 10.6 | stranded | ||
2,347.83 € | 1 | 5 Days | 10 | 500 | 0.5 | 16 | 10.6 | stranded | ||
5,819.86 € | 1 | 5 Days | 10 | 1000 | 0.5 | 18 | 11.3 | stranded | ||
2,909.93 € | 1 | 5 Days | 10 | 500 | 0.5 | 18 | 11.3 | stranded | ||
6,046.28 € | 1 | 5 Days | 10 | 1000 | 0.5 | 20 | 12 | stranded | ||
3,023.15 € | 1 | 5 Days | 10 | 500 | 0.5 | 20 | 12 | stranded | ||
7,892.54 € | 1 | 5 Days | 10 | 1000 | 0.5 | 24 | 13.2 | stranded | ||
3,946.27 € | 1 | 5 Days | 10 | 500 | 0.5 | 24 | 13.2 | stranded | ||
8,584.50 € | 1 | 5 Days | 10 | 1000 | 0.5 | 25 | 13.7 | stranded | ||
4,292.25 € | 1 | 5 Days | 10 | 500 | 0.5 | 25 | 13.7 | stranded | ||
9,851.47 € | 1 | 5 Days | 10 | 1000 | 0.5 | 30 | 14.2 | stranded | ||
4,925.73 € | 1 | 5 Days | 10 | 500 | 0.5 | 30 | 14.2 | stranded | ||
9,939.40 € | 1 | 5 Days | 10 | 1000 | 0.5 | 32 | 14.7 | stranded | ||
4,969.69 € | 1 | 5 Days | 10 | 500 | 0.5 | 32 | 14.7 | stranded | ||
5,825.06 € | 1 | 5 Days | 10 | 500 | 0.5 | 36 | 15.5 | stranded | ||
12,009.11 € | 1 | 5 Days | 10 | 1000 | 0.5 | 40 | 16.4 | stranded | ||
6,004.55 € | 1 | 5 Days | 10 | 500 | 0.5 | 40 | 16.4 | stranded | ||
10,532.25 € | 1 | 5 Days | 10 | 500 | 0.5 | 50 | 18.2 | stranded | ||
23,667.42 € | 1 | 5 Days | 10 | 1000 | 0.5 | 61 | 19.2 | stranded | ||
11,833.70 € | 1 | 5 Days | 10 | 500 | 0.5 | 61 | 19.2 | stranded | ||
79.85 € | 1 | 5 Days | 10 | 100 | 0.75 | 1 | 4 | stranded | ||
798.48 € | 1 | 5 Days | 10 | 1000 | 0.75 | 1 | 4 | stranded | ||
399.23 € | 1 | 5 Days | 10 | 500 | 0.75 | 1 | 4 | stranded | ||
60.06 € | 1 | 5 Days | 10 | 50 | 0.75 | 2 | 5.8 | stranded | ||
120.09 € | 1 | 5 Days | 10 | 100 | 0.75 | 2 | 5.8 | stranded |
Loading...
Sheath (outer coating) color | Gray | Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Core insulation | PVC |
---|---|---|---|---|---|
Core identification | colour | Stranding | core | Protective conductor | no |
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor category
Filter by standard shipping days
Optional Attributes