Data & Computer Cables PVC Tronic (LIYY)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18001/100
18001/1000
18001/500
18002/100
18002/1000
18002/500
18003/100
18003/1000
18003/500
18004/100
18004/1000
18004/500
18005/100
18005/1000
18005/500
18006/1000
18006/500
18007/100
18007/1000
18007/500
18008/100
18008/1000
18008/500
18009/1000
18009/500
18010/100
18010/1000
18010/500
18011/1000
18011/500
18012/1000
18012/500
18013/1000
18013/500
18014/1000
18014/500
18015/1000
18015/500
18016/1000
18016/500
18017/1000
18017/500
18019/1000
18019/500
18020/1000
18020/500
18022/500
18024/1000
18024/500
18029/100
18029/1000
18029/500
18030/100
18030/1000
18030/500
18031/100
18031/1000
18031/500
18032/100
18032/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor category Perm. External cable temperature during installation / handling External cable temperature after mounting without vibration Rated voltage U Stranding

20.53 €

1 5 Days 101000.1423.5Kl.5 = stranded-5°C to +80°C-40°C to +80°C500-

205.25 €

1 5 Days 1010000.1423.5Kl.5 = stranded-5°C to +80°C-40°C to +80°C500-

102.62 €

1 5 Days 105000.1423.5Kl.5 = stranded-5°C to +80°C-40°C to +80°C500-

25.91 €

1 5 Days 101000.1433.7stranded---core

259.15 €

1 5 Days 1010000.1433.7stranded---core

129.57 €

1 5 Days 105000.1433.7stranded---core

32.03 €

1 5 Days 101000.1443.9stranded---core

320.31 €

1 5 Days 1010000.1443.9stranded---core

160.17 €

1 5 Days 105000.1443.9stranded---core

42.55 €

1 5 Days 101000.1454.3stranded---core

425.54 €

1 5 Days 1010000.1454.3stranded---core

212.77 €

1 5 Days 105000.1454.3stranded---core

48.67 €

1 5 Days 101000.1464.6stranded---core

486.70 €

1 5 Days 1010000.1464.6stranded---core

243.35 €

1 5 Days 105000.1464.6stranded---core

524.08 €

1 5 Days 1010000.1474.6stranded---core

262.03 €

1 5 Days 105000.1474.6stranded---core

59.71 €

1 5 Days 101000.1485.5stranded---core

597.14 €

1 5 Days 1010000.1485.5stranded---core

298.57 €

1 5 Days 105000.1485.5stranded---core

69.30 €

1 5 Days 101000.14105.9stranded---core

693.07 €

1 5 Days 1010000.14105.9stranded---core

346.54 €

1 5 Days 105000.14105.9stranded---core

830.64 €

1 5 Days 1010000.14126.1stranded---core

415.31 €

1 5 Days 105000.14126.1stranded---core

94.08 €

1 5 Days 101000.14146.3stranded---core

940.69 €

1 5 Days 1010000.14146.3stranded---core

470.34 €

1 5 Days 105000.14146.3stranded---core

1,114.33 €

1 5 Days 1010000.14166.9stranded---core

557.17 €

1 5 Days 105000.14166.9stranded---core

1,216.21 €

1 5 Days 1010000.14187.2stranded---core

608.10 €

1 5 Days 105000.14187.2stranded---core

1,432.97 €

1 5 Days 1010000.14207.5stranded---core

716.49 €

1 5 Days 105000.14207.5stranded---core

1,604.20 €

1 5 Days 1010000.14217.6stranded---core

802.11 €

1 5 Days 105000.14217.6stranded---core

1,672.42 €

1 5 Days 1010000.14248.5stranded---core

836.22 €

1 5 Days 105000.14248.5stranded---core

1,979.93 €

1 5 Days 1010000.14278.7stranded---core

989.96 €

1 5 Days 105000.14278.7stranded---core

2,285.18 €

1 5 Days 1010000.14308.9stranded---core

1,142.59 €

1 5 Days 105000.14308.9stranded---core

2,611.27 €

1 5 Days 1010000.14369.8stranded---core

1,305.63 €

1 5 Days 105000.14369.8stranded---core

3,015.80 €

1 5 Days 1010000.144010.4stranded---core

1,507.91 €

1 5 Days 105000.144010.4stranded---core

1,642.21 €

1 5 Days 105000.144411.1stranded---core

5,513.48 €

1 5 Days 1010000.145211.5stranded---core

2,756.74 €

1 5 Days 105000.145211.5stranded---core

28.15 €

1 5 Days 101000.2523.8stranded---core

281.47 €

1 5 Days 1010000.2523.8stranded---core

140.74 €

1 5 Days 105000.2523.8stranded---core

34.46 €

1 5 Days 101000.2534stranded---core

344.68 €

1 5 Days 1010000.2534stranded---core

172.33 €

1 5 Days 105000.2534stranded---core

44.62 €

1 5 Days 101000.2544.3stranded---core

446.18 €

1 5 Days 1010000.2544.3stranded---core

223.08 €

1 5 Days 105000.2544.3stranded---core

56.87 €

1 5 Days 101000.2554.7stranded---core

568.69 €

1 5 Days 1010000.2554.7stranded---core

Loading...

Basic information

Sheath (outer coating) color Gray Sheath (outer coating) material PVC (Polyvinyl Chloride) Core insulation PVC
Core identification colour Protective conductor no

Tech Support