Heat & Cold resistant PVC HELUTHERM 120

Heat & Cold resistant  PVC HELUTHERM 120

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24002/1000
24002/500
24003/1000
24003/500
24004/1000
24004/500
24005/1000
24005/500
24012/1000
24012/500
24013/1000
24013/500
24014/1000
24014/500
24020/1000
24020/500
24021/1000
24021/500
24022/1000
24022/500
24023/1000
24023/500
24025/500
24026/1000
24030/1000
24030/500
24031/1000
24031/500
24032/1000
24032/500
24033/1000
24033/500
24034/1000
24034/500
24039/1000
24040/1000
24040/500
24041/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

865.96 €

1 5 Days 10100024.80.50.5-5°C to +105°C-30°C to +105°CKl.5 = fine wired-Colourno-

432.98 €

1 5 Days 1050024.80.50.5-5°C to +105°C-30°C to +105°CKl.5 = fine wired-Colourno-

1,258.04 €

1 5 Days 10100035.10.50.5--fine wiredCorecoloredyesno

629.03 €

1 5 Days 1050035.10.50.5--fine wiredCorecoloredyesno

1,522.21 €

1 5 Days 10100045.50.50.5--fine wiredCorecoloredyesno

761.11 €

1 5 Days 1050045.50.50.5--fine wiredCorecoloredyesno

1,856.29 €

1 5 Days 10100056.20.50.5--fine wiredCorecoloredyesno

928.14 €

1 5 Days 1050056.20.50.5--fine wiredCorecoloredyesno

1,524.63 €

1 5 Days 10100035.60.750.5--fine wiredCorecoloredyesno

762.31 €

1 5 Days 1050035.60.750.5--fine wiredCorecoloredyesno

2,009.86 €

1 5 Days 10100046.30.750.5--fine wiredCorecoloredyesno

1,004.93 €

1 5 Days 1050046.30.750.5--fine wiredCorecoloredyesno

2,661.46 €

1 5 Days 10100056.90.750.5--fine wiredCorecoloredyesno

1,330.74 €

1 5 Days 1050056.90.750.5--fine wiredCorecoloredyesno

1,692.32 €

1 5 Days 10100025.610.5--fine wiredCorecolorednono

846.16 €

1 5 Days 1050025.610.5--fine wiredCorecolorednono

1,778.21 €

1 5 Days 10100036.110.5--fine wiredCorecoloredyesno

889.11 €

1 5 Days 1050036.110.5--fine wiredCorecoloredyesno

2,400.82 €

1 5 Days 10100046.610.5--fine wiredCorecoloredyesno

1,200.40 €

1 5 Days 1050046.610.5--fine wiredCorecoloredyesno

2,891.99 €

1 5 Days 10100057.510.5--fine wiredCorecoloredyesno

1,445.99 €

1 5 Days 1050057.510.5--fine wiredCorecoloredyesno

2,186.65 €

1 5 Days 1050078.110.5--fine wiredCorecoloredyesno

6,994.97 €

1 5 Days 1010001210.810.5--fine wiredCorecoloredyesno

1,831.76 €

1 5 Days 10100027.21.50.75--fine wiredCorecolorednono

915.87 €

1 5 Days 1050027.21.50.75--fine wiredCorecolorednono

2,362.34 €

1 5 Days 10100037.81.50.75--fine wiredCorecoloredyesno

1,181.17 €

1 5 Days 1050037.81.50.75--fine wiredCorecoloredyesno

3,283.69 €

1 5 Days 10100048.51.50.75--fine wiredCorecoloredyesno

1,641.85 €

1 5 Days 1050048.51.50.75--fine wiredCorecoloredyesno

4,087.93 €

1 5 Days 10100059.61.50.75--fine wiredCorecoloredyesno

2,043.97 €

1 5 Days 1050059.61.50.75--fine wiredCorecoloredyesno

5,555.30 €

1 5 Days 101000710.61.50.75--fine wiredCorecoloredyesno

2,777.65 €

1 5 Days 10500710.61.50.75--fine wiredCorecoloredyesno

3,086.27 €

1 5 Days 10100028.62.50.75--fine wiredCorecolorednono

5,213.23 €

1 5 Days 101000410.42.50.75--fine wiredCorecoloredyesno

2,606.62 €

1 5 Days 10500410.42.50.75--fine wiredCorecoloredyesno

6,894.78 €

1 5 Days 101000511.42.50.75--fine wiredCorecoloredyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Core insulation PVC Coat Material PVC
Halogen-free according to EN 50267-2-3 no

Tech Support