Heat & Cold resistant screened UV resistant halogen free HELUTHERM 145 MULTI C (52199/500)

Heat & Cold resistant  screened UV resistant halogen free  HELUTHERM 145 MULTI C 52199/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 52199/500

Brand: HELUKABEL

Price: 2,212.21

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 2 Core

Finished outer diameter: 6 mm

Conductor Nominal cross-section: 0.5

Rated voltage U: 0.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52199/500

Part Number
52199/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)

2,212.21 €

1 5 Days 10500260.50.5

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Core insulation Polyolefin copolymere Coat Material Polyolefin copolymere
Conductor class fine wired Stranding Core Core identification continuous white number print
protective conductor no Halogen-free according to EN 50267-2-3 no oil resistance no

This page is Heat & Cold resistant screened UV resistant halogen free HELUTHERM 145 MULTI C, part number 52199/500.
You can find the detail information about specifications and dimensions on part number 52199/500.

Variation of this product

Part Number
52199/1000
52200/1000
52200/500
52201/1000
52201/500
52202/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Rated voltage U
(kV)

4,424.42 €

1 5 Days 101000260.50.5

5,362.71 €

1 5 Days 10100036.30.50.5

2,681.35 €

1 5 Days 1050036.30.50.5

5,410.31 €

1 5 Days 10100046.90.50.5

2,705.14 €

1 5 Days 1050046.90.50.5

5,798.47 €

1 5 Days 10100057.70.50.5

Tech Support