Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,071.57 € | 1 | 5 Days | 10 | 1000 | 2 | 6.4 | Rubber (Silicone) | Rubber (Silicone) | 0.75 | -25°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | - | Colour | no | - | ||
1,035.79 € | 1 | 5 Days | 10 | 500 | 2 | 6.4 | Rubber (Silicone) | Rubber (Silicone) | 0.75 | -25°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | - | Colour | no | - | ||
2,317.34 € | 1 | 5 Days | 10 | 1000 | 3 | 7 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
1,158.68 € | 1 | 5 Days | 10 | 500 | 3 | 7 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
2,876.38 € | 1 | 5 Days | 10 | 1000 | 4 | 7.6 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
1,438.19 € | 1 | 5 Days | 10 | 500 | 4 | 7.6 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
4,085.70 € | 1 | 5 Days | 10 | 1000 | 5 | 8.5 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
2,042.86 € | 1 | 5 Days | 10 | 500 | 5 | 8.5 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | ||
2,254.14 € | 1 | 5 Days | 10 | 1000 | 2 | 6.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | no | no | ||
1,127.06 € | 1 | 5 Days | 10 | 500 | 2 | 6.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | no | no | ||
2,710.36 € | 1 | 5 Days | 10 | 1000 | 3 | 7.2 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
1,355.17 € | 1 | 5 Days | 10 | 500 | 3 | 7.2 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
3,426.29 € | 1 | 5 Days | 10 | 1000 | 4 | 7.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
1,713.14 € | 1 | 5 Days | 10 | 500 | 4 | 7.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
4,610.15 € | 1 | 5 Days | 10 | 1000 | 5 | 8.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
2,305.08 € | 1 | 5 Days | 10 | 500 | 5 | 8.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no | ||
3,338.16 € | 1 | 5 Days | 10 | 1000 | 2 | 8.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | no | no | ||
1,669.08 € | 1 | 5 Days | 10 | 500 | 2 | 8.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | no | no | ||
3,650.87 € | 1 | 5 Days | 10 | 1000 | 3 | 8.9 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
1,825.44 € | 1 | 5 Days | 10 | 500 | 3 | 8.9 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
4,741.40 € | 1 | 5 Days | 10 | 1000 | 4 | 9.9 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
2,370.70 € | 1 | 5 Days | 10 | 500 | 4 | 9.9 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
5,815.77 € | 1 | 5 Days | 10 | 1000 | 5 | 10.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
2,907.87 € | 1 | 5 Days | 10 | 500 | 5 | 10.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
6,907.97 € | 1 | 5 Days | 10 | 1000 | 7 | 12 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
3,453.99 € | 1 | 5 Days | 10 | 500 | 7 | 12 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
22,536.90 € | 1 | 5 Days | 10 | 1000 | 20 | 19.4 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
11,268.45 € | 1 | 5 Days | 10 | 500 | 20 | 19.4 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | ||
5,023.23 € | 1 | 5 Days | 10 | 1000 | 2 | 9.8 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
5,627.44 € | 1 | 5 Days | 10 | 1000 | 3 | 10.4 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
2,813.72 € | 1 | 5 Days | 10 | 500 | 3 | 10.4 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
7,236.29 € | 1 | 5 Days | 10 | 1000 | 4 | 11.5 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
3,618.14 € | 1 | 5 Days | 10 | 500 | 4 | 11.5 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
9,375.36 € | 1 | 5 Days | 10 | 1000 | 5 | 12.9 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
4,687.67 € | 1 | 5 Days | 10 | 500 | 5 | 12.9 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | ||
7,897.38 € | 1 | 5 Days | 10 | 1000 | 2 | 11.6 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | no | no | ||
3,948.69 € | 1 | 5 Days | 10 | 500 | 2 | 11.6 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | no | no | ||
9,884.92 € | 1 | 5 Days | 10 | 1000 | 3 | 12.3 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
4,942.46 € | 1 | 5 Days | 10 | 500 | 3 | 12.3 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
11,949.62 € | 1 | 5 Days | 10 | 1000 | 4 | 13.6 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
5,974.80 € | 1 | 5 Days | 10 | 500 | 4 | 13.6 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
14,883.81 € | 1 | 5 Days | 10 | 1000 | 5 | 15.2 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
7,441.91 € | 1 | 5 Days | 10 | 500 | 5 | 15.2 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | ||
18,675.96 € | 1 | 5 Days | 10 | 1000 | 4 | 15.5 | Silicone | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | ||
9,337.98 € | 1 | 5 Days | 10 | 500 | 4 | 15.5 | Silicone | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | ||
10,843.19 € | 1 | 5 Days | 10 | 500 | 5 | 17.2 | Silicone | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes