KOAX RG 187 A / U (40010/1000)

KOAX RG 187 A / U 40010/1000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40010/1000

Brand: HELUKABEL

Price: 3,963.00

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m

Test voltage: up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40010/1000

Part Number
40010/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Test voltage
(kV)

3,963.00 €

1 5 Days 101000up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 2.6 Temperature range(°C) -55 up to +260 Weight approx.(kg / km) 17
Cop 9

This page is KOAX RG 187 A / U, part number 40010/1000.
You can find the detail information about specifications and dimensions on part number 40010/1000.

Variation of this product

Part Number
40010/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Test voltage
(kV)

1,981.51 €

1 5 Days 105004.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360