KOAX RG 223 U (40202/1000)

KOAX RG 223 U 40202/1000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40202/1000

Brand: HELUKABEL

Price: 2,902.40

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40202/1000

Part Number
40202/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

2,902.40 €

1 5 Days 101000

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 5.2 Temperature range(°C) -35°C to +80°C Test voltage(kV) 2.0
Weight approx.(kg / km) 60 Cop 4.8

This page is KOAX RG 223 U, part number 40202/1000.
You can find the detail information about specifications and dimensions on part number 40202/1000.

Variation of this product

Part Number
40202/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

1,451.20 €

1 5 Days 10500

Tech Support