• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

KOAX RG 59 B / U

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40004/100
40004/1000
40004/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Test voltage
(kV)

85.72 €

1 5 Days 101003.5

857.23 €

1 5 Days 1010002.5

428.61 €

1 5 Days 105003.5

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 6.2 Temperature range(°C) -35 up to +80 Weight approx.(kg / km) 57
Cop 28

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360