Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Conductor Nominal cross-section | Conductor class | Core identification | Conductor material | Conductor form | Minimum bending radius | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | AWG-No. | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 1000 | 4 | 26 | PVC | 25 | Kl.1 = single wired | colored | Aluminium-Leiter | re | 12 | - | 4 x 25 | 26 | 4 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 35 | PVC | 70 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 70 | 35 | 2/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 39.5 | PVC | 95 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 95 | 39.5 | 3/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 44 | PVC | 120 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 120 | 44 | 4/0 | yes | |||
- | 1 | 5 Days | 10 | 500 | 4 | 44 | PVC | 120 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 120 | 44 | 4/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 46 | PVC | 150 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 150 | 46 | 300 kcmil | yes | |||
- | 1 | 5 Days | 10 | 500 | 4 | 46 | PVC | 150 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 150 | 46 | 300 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 51 | PVC | 185 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 185 | 51 | 350 kcmil | yes | |||
- | 1 | 5 Days | 10 | 500 | 4 | 51 | PVC | 185 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 185 | 51 | 350 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 56 | PVC | 240 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 240 | 56 | 500 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 20.5 | PVC | 120 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 120 | 691 | 4/0 | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 22.5 | PVC | 150 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 150 | 804 | 300 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 25 | PVC | 185 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 185 | 979 | 350 kcmil | no | |||
- | 1 | 5 Days | 10 | 500 | 1 | 28 | PVC | 240 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 240 | 1253 | 500 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 30 | PVC | 300 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 300 | 1395 | 600 kcmil | no | |||
- | 1 | 5 Days | 10 | 500 | 1 | 30 | PVC | 300 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 300 | 1395 | 600 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 34 | PVC | 400 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 400 | 1890 | 750 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 38 | PVC | 500 | Kl.1 = single wired | colored | Aluminium-Leiter | rm | 12 | - | 1 x 500 | 2600 | 1000 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 43 | PVC | 630 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 630 | 2780 | 1250 kcmil | no | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 13 | Polyvinylchlorid (PVC) | 35 | Kl.1 = single wired | Colour | Al | re | 12 | 70°C | 1 x 35 | 240 | 2 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 19 | PVC | 95 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 95 | 570 | 3/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 22.5 | PVC | 150 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 150 | 804 | 300 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 30 | PVC | 300 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 300 | 1395 | 600 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 34 | PVC | 400 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 400 | 1890 | 750 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 38 | PVC | 500 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 500 | 2600 | 1000 kcmil | yes |
Loading...
Sheath (outer coating) color | Black | Coat Material | PVC | Rated voltage U(kV) | 1.0 |
---|---|---|---|---|---|
Rated voltage Uo(kV) | 0.6 | Perm. External cable temperature during installation / handling | -5°C to +50°C | Perm. External cable temperature after mounting without vibration | -40°C to +70°C |
Test voltage(kV) | 4.0 | Halogen-free according to EN 50267-2-3 | no | flame retardant | VDE 0482-332-1-2 |
UV-resistant | no | oil resistance | no | Abrasion and notch resistant | no |
Suitable for outdoor installation | yes |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Conductor Nominal cross-section
Conductor class
Core identification
Conductor material
Conductor form
Minimum bending radius
Perm. Max. conductor temperature
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
AWG-No.
protective conductor
Filter by standard shipping days
Optional Attributes