Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature after mounting without vibration | Conductor class | Core identification | Conductor material | Conductor form | Pilot-wire nominal cross-section | Minimum bending radius | Minimum bending radius not moved | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | AWG-No. | protective conductor | flame retardant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,145.19 € | 1 | 5 Days | 10 | 1000 | 1 | 9 | Polyvinylchlorid (PVC) | Polyvinylchlorid (PVC) | 4 | -40°C to +70°C | Kl.1 = single wired | Colour | Kupfer, blank | rund | - | 15 | 15 | 70°C | 1 x 4 | 115 | 38 | 12 | yes | nach EN 60332-1-2 | ||
572.60 € | 1 | 5 Days | 10 | 500 | 1 | 9 | Polyvinylchlorid (PVC) | Polyvinylchlorid (PVC) | 4 | -40°C to +70°C | Kl.1 = single wired | Colour | Kupfer, blank | rund | - | 15 | 15 | 70°C | 1 x 4 | 115 | 38 | 12 | yes | nach EN 60332-1-2 | ||
1,569.99 € | 1 | 5 Days | 10 | 1000 | 1 | 9.5 | PVC | PVC | 6 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | - | - | 58 | 10 | yes | VDE 0482-332-1-2 | ||
785.00 € | 1 | 5 Days | 10 | 500 | 1 | 9.5 | PVC | PVC | 6 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | - | - | 58 | 10 | yes | VDE 0482-332-1-2 | ||
2,363.63 € | 1 | 5 Days | 10 | 1000 | 1 | 10 | PVC | PVC | 10 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | 1 x 10 | 179 | 96 | 8 | yes | VDE 0482-332-1-2 | ||
1,181.82 € | 1 | 5 Days | 10 | 500 | 1 | 10 | PVC | PVC | 10 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | 1 x 10 | 179 | 96 | 8 | yes | VDE 0482-332-1-2 | ||
356.06 € | 1 | 5 Days | 10 | 100 | 1 | 11 | PVC | PVC | 16 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | - | - | 154 | 6 | yes | VDE 0482-332-1-2 | ||
3,560.52 € | 1 | 5 Days | 10 | 1000 | 1 | 11 | PVC | PVC | 16 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | - | - | 154 | 6 | yes | VDE 0482-332-1-2 | ||
1,780.26 € | 1 | 5 Days | 10 | 500 | 1 | 11 | PVC | PVC | 16 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 15 | - | - | - | - | 154 | 6 | yes | VDE 0482-332-1-2 | ||
275.07 € | 1 | 5 Days | 10 | 50 | 1 | 12 | PVC | PVC | 25 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 25 | 360 | 240 | 4 | yes | VDE 0482-332-1-2 | ||
550.14 € | 1 | 5 Days | 10 | 100 | 1 | 12 | PVC | PVC | 25 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 25 | 360 | 240 | 4 | yes | VDE 0482-332-1-2 | ||
5,501.40 € | 1 | 5 Days | 10 | 1000 | 1 | 12 | PVC | PVC | 25 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 25 | 360 | 240 | 4 | yes | VDE 0482-332-1-2 | ||
2,750.69 € | 1 | 5 Days | 10 | 500 | 1 | 12 | PVC | PVC | 25 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 25 | 360 | 240 | 4 | yes | VDE 0482-332-1-2 | ||
7,508.27 € | 1 | 5 Days | 10 | 1000 | 1 | 13 | PVC | PVC | 35 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 336 | 2 | yes | VDE 0482-332-1-2 | ||
3,754.14 € | 1 | 5 Days | 10 | 500 | 1 | 13 | PVC | PVC | 35 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 336 | 2 | yes | VDE 0482-332-1-2 | ||
10,278.86 € | 1 | 5 Days | 10 | 1000 | 1 | 15 | PVC | PVC | 50 | von -40°C to 70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 480 | 1 | yes | VDE 0482-332-1-2 | ||
5,139.43 € | 1 | 5 Days | 10 | 500 | 1 | 15 | PVC | PVC | 50 | von -40°C to 70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 480 | 1 | yes | VDE 0482-332-1-2 | ||
14,456.78 € | 1 | 5 Days | 10 | 1000 | 1 | 16.5 | PVC | PVC | 70 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 70 | 810 | 672 | 2/0 | yes | VDE 0482-332-1-2 | ||
7,228.39 € | 1 | 5 Days | 10 | 500 | 1 | 16.5 | PVC | PVC | 70 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 70 | 810 | 672 | 2/0 | yes | VDE 0482-332-1-2 | ||
19,619.26 € | 1 | 5 Days | 10 | 1000 | 1 | 19 | PVC | PVC | 95 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 95 | 1110 | 912 | 3/0 | yes | VDE 0482-332-1-2 | ||
9,809.63 € | 1 | 5 Days | 10 | 500 | 1 | 19 | PVC | PVC | 95 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 95 | 1110 | 912 | 3/0 | yes | VDE 0482-332-1-2 | ||
24,678.19 € | 1 | 5 Days | 10 | 1000 | 1 | 20.5 | PVC | PVC | 120 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 1152 | 4/0 | yes | VDE 0482-332-1-2 | ||
12,339.10 € | 1 | 5 Days | 10 | 500 | 1 | 20.5 | PVC | PVC | 120 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 1152 | 4/0 | yes | VDE 0482-332-1-2 | ||
30,716.30 € | 1 | 5 Days | 10 | 1000 | 1 | 22.5 | PVC | PVC | 150 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 150 | 1670 | 1440 | 300 kcmil | yes | VDE 0482-332-1-2 | ||
38,019.33 € | 1 | 5 Days | 10 | 1000 | 1 | 25 | PVC | PVC | 185 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 185 | 2050 | 1776 | 350 kcmil | yes | VDE 0482-332-1-2 | ||
49,025.65 € | 1 | 5 Days | 10 | 1000 | 1 | 28 | PVC | PVC | 240 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | - | - | 2304 | 500 kcmil | yes | VDE 0482-332-1-2 | ||
61,382.05 € | 1 | 5 Days | 10 | 1000 | 1 | 30 | PVC | PVC | 300 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 15 | - | - | 1 x 300 | 3200 | 2880 | 600 kcmil | yes | VDE 0482-332-1-2 | ||
66.45 € | 1 | 5 Days | 10 | 50 | 3 | 11.5 | PVC | PVC | 1.5 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 1.5 | 195 | 43 | 16 | yes | VDE 0482-332-1-2 | ||
132.88 € | 1 | 5 Days | 10 | 100 | 3 | 11.5 | PVC | PVC | 1.5 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 1.5 | 195 | 43 | 16 | yes | VDE 0482-332-1-2 | ||
1,328.88 € | 1 | 5 Days | 10 | 1000 | 3 | 11.5 | PVC | PVC | 1.5 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 1.5 | 195 | 43 | 16 | yes | VDE 0482-332-1-2 | ||
664.43 € | 1 | 5 Days | 10 | 500 | 3 | 11.5 | PVC | PVC | 1.5 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 1.5 | 195 | 43 | 16 | yes | VDE 0482-332-1-2 | ||
99.33 € | 1 | 5 Days | 10 | 50 | 3 | 12.5 | PVC | PVC | 2.5 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 72 | 14 | yes | VDE 0482-332-1-2 | ||
198.64 € | 1 | 5 Days | 10 | 100 | 3 | 12.5 | PVC | PVC | 2.5 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 72 | 14 | yes | VDE 0482-332-1-2 | ||
1,986.43 € | 1 | 5 Days | 10 | 1000 | 3 | 12.5 | PVC | PVC | 2.5 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 72 | 14 | yes | VDE 0482-332-1-2 | ||
993.22 € | 1 | 5 Days | 10 | 500 | 3 | 12.5 | PVC | PVC | 2.5 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 72 | 14 | yes | VDE 0482-332-1-2 | ||
3,172.53 € | 1 | 5 Days | 10 | 1000 | 3 | 14 | PVC | PVC | 4 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 4 | 340 | 115 | 12 | yes | VDE 0482-332-1-2 | ||
1,586.26 € | 1 | 5 Days | 10 | 500 | 3 | 14 | PVC | PVC | 4 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 4 | 340 | 115 | 12 | yes | VDE 0482-332-1-2 | ||
4,428.33 € | 1 | 5 Days | 10 | 1000 | 3 | 15 | PVC | PVC | 6 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 6 | 430 | 173 | 10 | yes | VDE 0482-332-1-2 | ||
2,214.17 € | 1 | 5 Days | 10 | 500 | 3 | 15 | PVC | PVC | 6 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 6 | 430 | 173 | 10 | yes | VDE 0482-332-1-2 | ||
6,993.86 € | 1 | 5 Days | 10 | 1000 | 3 | 17 | PVC | PVC | 10 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 288 | 8 | yes | VDE 0482-332-1-2 | ||
3,496.94 € | 1 | 5 Days | 10 | 500 | 3 | 17 | PVC | PVC | 10 | von -40.0°C to 70.0°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | - | - | 288 | 8 | yes | VDE 0482-332-1-2 | ||
10,795.69 € | 1 | 5 Days | 10 | 1000 | 3 | 19 | PVC | PVC | 16 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 16 | 820 | 461 | 6 | yes | VDE 0482-332-1-2 | ||
5,397.84 € | 1 | 5 Days | 10 | 500 | 3 | 19 | PVC | PVC | 16 | -40°C to +70°C | Kl.1 = single wired | colored | Cu-Litze blank | re | - | 12 | - | - | 3 x 16 | 820 | 461 | 6 | yes | VDE 0482-332-1-2 | ||
17,526.69 € | 1 | 5 Days | 10 | 1000 | 3 | 24 | PVC | PVC | 25 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | - | 12 | - | - | 3 x 25 | 1320 | 720 | 4 | yes | VDE 0482-332-1-2 | ||
22,808.34 € | 1 | 5 Days | 10 | 1000 | 3 | 25 | PVC | PVC | 35 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | - | 12 | - | - | - | - | 1008 | 2 | yes | VDE 0482-332-1-2 | ||
31,740.28 € | 1 | 5 Days | 10 | 1000 | 3 | 26.5 | PVC | PVC | 50 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | - | 12 | - | - | 3 x 50 | 1850 | 1440 | 1 | yes | VDE 0482-332-1-2 | ||
44,425.91 € | 1 | 5 Days | 10 | 1000 | 3 | 30 | PVC | PVC | 70 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | - | 12 | - | - | 3 x 70 | 2450 | 2016 | 2/0 | yes | VDE 0482-332-1-2 | ||
60,327.02 € | 1 | 5 Days | 10 | 1000 | 3 | 34.5 | PVC | PVC | 95 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | - | 12 | - | - | - | - | 2736.0 | 3/0 | yes | VDE 0482-332-1-2 | ||
20,335.19 € | 1 | 5 Days | 10 | 1000 | 3 | 24.5 | Polyvinylchlorid (PVC) | Polyvinylchlorid (PVC) | 25 | von -40.0°C to 70°C | Kl.2 = multiple wires | Colour | Kupfer, blank | rund | 16. | 12 | 12 | - | - | - | 874.0 | 4 | yes | nach EN 60332-1-2 | ||
10,167.60 € | 1 | 5 Days | 10 | 500 | 3 | 24.5 | Polyvinylchlorid (PVC) | Polyvinylchlorid (PVC) | 25 | von -40.0°C to 70°C | Kl.2 = multiple wires | Colour | Kupfer, blank | rund | 16. | 12 | 12 | - | - | - | 874.0 | 4 | yes | nach EN 60332-1-2 | ||
26,473.14 € | 1 | 5 Days | 10 | 1000 | 3 | 26 | PVC | PVC | 35 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm/re | 16. | 12 | - | - | 3 x 35 / 16 | 1750 | 1162 | 2 | yes | VDE 0482-332-1-2 | ||
13,236.56 € | 1 | 5 Days | 10 | 500 | 3 | 26 | PVC | PVC | 35 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm/re | 16. | 12 | - | - | 3 x 35 / 16 | 1750 | 1162 | 2 | yes | VDE 0482-332-1-2 | ||
36,829.70 € | 1 | 5 Days | 10 | 1000 | 3 | 29 | PVC | PVC | 50 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 25. | 12 | - | - | - | - | 1680 | 1 | yes | VDE 0482-332-1-2 | ||
50,817.07 € | 1 | 5 Days | 10 | 1000 | 3 | 32 | PVC | PVC | 70 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm/rm | 35. | 12 | - | - | - | - | 2352 | 2/0 | yes | VDE 0482-332-1-2 | ||
69,719.84 € | 1 | 5 Days | 10 | 1000 | 3 | 38 | PVC | PVC | 95 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 5 | 12 | - | - | 3 x 95 / 50 | 3850 | 3216 | 3/0 | yes | VDE 0482-332-1-2 | ||
88,929.17 € | 1 | 5 Days | 10 | 1000 | 3 | 41 | PVC | PVC | 120 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 7 | 12 | - | - | - | - | 4128 | 4/0 | yes | VDE 0482-332-1-2 | ||
44,464.58 € | 1 | 5 Days | 10 | 500 | 3 | 41 | PVC | PVC | 120 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 7 | 12 | - | - | - | - | 4128 | 4/0 | yes | VDE 0482-332-1-2 | ||
107,350.43 € | 1 | 5 Days | 10 | 1000 | 3 | 46 | PVC | PVC | 150 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 7 | 12 | - | - | 3 x 150 / 70 | 5800 | 4992 | 300 kcmil | yes | VDE 0482-332-1-2 | ||
68,290.67 € | 1 | 5 Days | 10 | 500 | 3 | 51 | PVC | PVC | 185 | -40°C to +70°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 95. | 12 | - | - | 3 x 185 / 95 | 7600 | 6240 | 350 kcmil | yes | VDE 0482-332-1-2 | ||
88,232.67 € | 1 | 5 Days | 10 | 500 | 3 | 58 | PVC | PVC | 240 | von -40.0°C to 70.0°C | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 12 | 12 | - | - | - | - | 8064 | 500 kcmil | yes | VDE 0482-332-1-2 |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 1.0 | Rated voltage Uo(kV) | 0.6 |
---|---|---|---|---|---|
Perm. External cable temperature during installation / handling | -5°C to +50°C | Test voltage(kV) | 4.0 | Halogen-free according to EN 50267-2-3 | no |
UV-resistant | no | oil resistance | no | Abrasion and notch resistant | no |
Suitable for outdoor installation | yes |
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature after mounting without vibration
Conductor class
Core identification
Conductor material
Conductor form
Pilot-wire nominal cross-section
Minimum bending radius
Minimum bending radius not moved
Perm. Max. conductor temperature
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
AWG-No.
protective conductor
flame retardant
Filter by standard shipping days
Optional Attributes