Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|
81.56 € | 1 | 5 Days | 10 | 100 | 7 | 1 x 1.5 | 62 | 14.4 | ||
815.58 € | 1 | 5 Days | 10 | 1000 | 7 | 1 x 1.5 | 62 | 14.4 | ||
407.79 € | 1 | 5 Days | 10 | 500 | 7 | 1 x 1.5 | 62 | 14.4 | ||
107.90 € | 1 | 5 Days | 10 | 100 | 7.5 | 1 x 2.5 | 76 | 24 | ||
1,079.02 € | 1 | 5 Days | 10 | 1000 | 7.5 | 1 x 2.5 | 76 | 24 | ||
539.50 € | 1 | 5 Days | 10 | 500 | 7.5 | 1 x 2.5 | 76 | 24 | ||
149.79 € | 1 | 5 Days | 10 | 100 | 9 | 1 x 4 | 95 | 38 | ||
1,497.86 € | 1 | 5 Days | 10 | 1000 | 9 | 1 x 4 | 95 | 38 | ||
748.94 € | 1 | 5 Days | 10 | 500 | 9 | 1 x 4 | 95 | 38 | ||
201.41 € | 1 | 5 Days | 10 | 100 | 9.5 | 1 x 6 | 140 | 58 | ||
2,014.13 € | 1 | 5 Days | 10 | 1000 | 9.5 | 1 x 6 | 140 | 58 | ||
1,007.06 € | 1 | 5 Days | 10 | 500 | 9.5 | 1 x 6 | 140 | 58 | ||
332.21 € | 1 | 5 Days | 10 | 100 | 11 | 1 x 10 | 190 | 96 | ||
3,322.18 € | 1 | 5 Days | 10 | 1000 | 11 | 1 x 10 | 190 | 96 | ||
1,661.08 € | 1 | 5 Days | 10 | 500 | 11 | 1 x 10 | 190 | 96 | ||
481.23 € | 1 | 5 Days | 10 | 100 | 13 | 1 x 16 | 270 | 154 | ||
4,812.23 € | 1 | 5 Days | 10 | 1000 | 13 | 1 x 16 | 270 | 154 | ||
2,406.11 € | 1 | 5 Days | 10 | 500 | 13 | 1 x 16 | 270 | 154 | ||
750.02 € | 1 | 5 Days | 10 | 100 | 15 | 1 x 25 | 410 | 240 | ||
7,500.10 € | 1 | 5 Days | 10 | 1000 | 15 | 1 x 25 | 410 | 240 | ||
3,750.05 € | 1 | 5 Days | 10 | 500 | 15 | 1 x 25 | 410 | 240 | ||
506.84 € | 1 | 5 Days | 10 | 50 | 16.5 | 1 x 35 | 490 | 336 | ||
1,013.69 € | 1 | 5 Days | 10 | 100 | 16.5 | 1 x 35 | 490 | 336 | ||
10,136.82 € | 1 | 5 Days | 10 | 1000 | 16.5 | 1 x 35 | 490 | 336 | ||
5,068.41 € | 1 | 5 Days | 10 | 500 | 16.5 | 1 x 35 | 490 | 336 | ||
14,397.46 € | 1 | 5 Days | 10 | 1000 | 18 | 1 x 50 | 650 | 480 | ||
7,198.73 € | 1 | 5 Days | 10 | 500 | 18 | 1 x 50 | 650 | 480 | ||
19,972.86 € | 1 | 5 Days | 10 | 1000 | 20.5 | 1 x 70 | 900 | 672 | ||
9,986.42 € | 1 | 5 Days | 10 | 500 | 20.5 | 1 x 70 | 900 | 672 | ||
25,964.67 € | 1 | 5 Days | 10 | 1000 | 24 | 1 x 95 | 1200 | 912 | ||
12,982.35 € | 1 | 5 Days | 10 | 500 | 24 | 1 x 95 | 1200 | 912 | ||
51,816.51 € | 1 | 5 Days | 10 | 1000 | 31 | 1 x 185 | 2200 | 1776 | ||
25,908.25 € | 1 | 5 Days | 10 | 500 | 31 | 1 x 185 | 2200 | 1776 | ||
33,471.65 € | 1 | 5 Days | 10 | 1000 | 26 | 1 x 120 | 1450 | 1152 | ||
16,735.83 € | 1 | 5 Days | 10 | 500 | 26 | 1 x 120 | 1450 | 1152 | ||
42,625.21 € | 1 | 5 Days | 10 | 1000 | 28 | 1 x 150 | 1800 | 1440 | ||
21,312.60 € | 1 | 5 Days | 10 | 500 | 28 | 1 x 150 | 1800 | 1440 | ||
67,782.31 € | 1 | 5 Days | 10 | 1000 | 34.5 | 1 x 240 | 2650 | 2304 | ||
33,891.15 € | 1 | 5 Days | 10 | 500 | 34.5 | 1 x 240 | 2650 | 2304 | ||
86,653.10 € | 1 | 5 Days | 10 | 1000 | 38 | 1 x 300 | 3250 | 2880 | ||
43,326.55 € | 1 | 5 Days | 10 | 500 | 38 | 1 x 300 | 3250 | 2880 |
Loading...
Rated voltage U(kV) | 3.0 | Rated voltage Uo(kV) | 1.8 | Perm. External cable temperature during installation / handling | -25°C to +80°C |
---|---|---|---|---|---|
Perm. External cable temperature after mounting without vibration | -40°C to +80°C | Test voltage(kV) | 6.0 |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes