Single Core FEP UV resistant HELUFLON FEP 6Y

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25511/100
25511/1000
25512/100
25512/1000
25513/100
25513/1000
25514/100
25515/100
25516/100
25521/100
25521/1000
25522/100
25522/1000
25523/100
25523/1000
25524/100
25525/100
25526/100
25531/100
25531/1000
25531/500
25532/100
25533/100
25534/100
25535/100
25536/100
25536/500
25537/1000
25541/100
25541/1000
25542/100
25543/100
25544/100
25545/100
25546/100
25551/100
25552/100
25553/100
25554/100
25555/100
25556/100
25561/100
25561/500
25562/100
25563/100
25564/100
25565/100
25571/100
25571/1000
25572/100
25572/1000
25573/100
25574/100
25575/100
25577/100
25581/100
25591/100
25593/100
25601/100
25611/1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

54.46 €

1 5 Days 1010011 x 0.142.61.4

544.71 €

1 5 Days 10100011 x 0.142.61.4

42.33 €

1 5 Days 1010011 x 0.142.61.4

423.32 €

1 5 Days 10100011 x 0.142.61.4

43.38 €

1 5 Days 1010011 x 0.142.61.4

433.92 €

1 5 Days 10100011 x 0.142.61.4

43.38 €

1 5 Days 1010011 x 0.142.61.4

47.68 €

1 5 Days 1010011 x 0.142.61.4

54.10 €

1 5 Days 1010011 x 0.142.61.4

46.22 €

1 Quote 101001.11 x 0.254.12.4

462.18 €

1 49 Days 1010001.11 x 0.254.12.4

46.35 €

1 75 Days 101001.11 x 0.254.12.4

463.47 €

1 5 Days 1010001.11 x 0.254.12.4

46.81 €

1 5 Days 101001.11 x 0.254.12.4

468.12 €

1 5 Days 1010001.11 x 0.254.12.4

45.66 €

1 5 Days 101001.11 x 0.254.12.4

51.23 €

1 5 Days 101001.11 x 0.254.12.4

49.95 €

1 5 Days 101001.11 x 0.254.12.4

66.48 €

1 73 Days 101001.41 x 0.584.8

664.81 €

1 5 Days 1010001.41 x 0.584.8

332.40 €

1 5 Days 105001.41 x 0.584.8

69.60 €

1 5 Days 101001.41 x 0.584.8

69.60 €

1 5 Days 101001.41 x 0.584.8

76.95 €

1 5 Days 101001.41 x 0.584.8

75.09 €

1 5 Days 101001.41 x 0.584.8

75.09 €

1 5 Days 101001.41 x 0.584.8

375.44 €

1 5 Days 105001.41 x 0.584.8

826.37 €

1 5 Days 1010001.41 x 0.584.8

74.25 €

1 5 Days 101001.51 x 0.759.77.2

742.52 €

1 5 Days 1010001.51 x 0.759.77.2

87.06 €

1 5 Days 101001.51 x 0.759.77.2

74.25 €

1 5 Days 101001.51 x 0.759.77.2

85.68 €

1 5 Days 101001.51 x 0.759.77.2

80.23 €

1 5 Days 101001.51 x 0.759.77.2

93.82 €

1 5 Days 101001.51 x 0.759.77.2

101.84 €

1 5 Days 101001.81 x 112.79.6

101.84 €

1 5 Days 101001.81 x 112.79.6

101.98 €

1 5 Days 101001.81 x 112.79.6

127.57 €

1 5 Days 101001.81 x 112.79.6

110.09 €

1 5 Days 101001.81 x 112.79.6

110.09 €

1 5 Days 101001.81 x 112.79.6

137.00 €

1 5 Days 101002.21 x 1.517.914.4

684.98 €

1 5 Days 105002.21 x 1.517.914.4

148.85 €

1 5 Days 101002.21 x 1.517.914.4

147.69 €

1 5 Days 101002.21 x 1.517.914.4

148.04 €

1 5 Days 101002.21 x 1.517.914.4

148.75 €

1 5 Days 101002.21 x 1.517.914.4

204.25 €

1 5 Days 101002.61 x 2.526.424

2,042.57 €

1 5 Days 1010002.61 x 2.526.424

210.90 €

1 5 Days 101002.61 x 2.526.424

2,108.95 €

1 5 Days 1010002.61 x 2.526.424

204.25 €

1 5 Days 101002.61 x 2.526.424

211.93 €

1 5 Days 101002.61 x 2.526.424

219.95 €

1 5 Days 101002.61 x 2.526.424

221.35 €

1 5 Days 101002.61 x 2.526.424

303.18 €

1 5 Days 101003.21 x 443.138

536.68 €

1 5 Days 101003.91 x 665.958

700.76 €

1 5 Days 101003.91 x 665.958

1,020.42 €

1 5 Days 101005.11 x 1011596

11,992.38 €

1 5 Days 1010006.71 x 16175154

Loading...

Basic information

nominal voltage(V) 600 V Temperature range(°C) -100°C to +205°C, (short-term up to +230°C) Test voltage(kV) 2.5
radiation resistance up to 1 Mrad

Tech Support