Single Core halogen free H05Z K (52873/100)

Single Core halogen free  H05Z K 52873/100

Product Details:

Manufacturer part number: 52873/100

Brand: HELUKABEL

Price: 23.41

Delivery time: 5 Days


Technical Data:

Finished outer diameter: min 2.1 - max 2.6 mm

Test voltage: 3.0 kV

Nominal cross section: 0.5 mm2

Weight approx.: 9 kg / km

Cop: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52873/100

Part Number
52873/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

23.41 €

1 5 Days 10min 2.1 - max 2.63.00.5924

Loading...

  1. 1

Basic information

Overall Length(m) 100 Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3
Temperature range(°C) -40°C to +90°C radiation resistance up to 20 Mrad

This page is Single Core halogen free H05Z K, part number 52873/100.
You can find the detail information about specifications and dimensions on part number 52873/100.

Variation of this product

Part Number
52872/100
52874/100
52875/100
52876/100
52877/100
52878/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

23.41 €

1 5 Days 10min 2.1 - max 2.62.50.5924

23.41 €

1 5 Days 10min 2.1 - max 2.63.00.5938

23.41 €

1 5 Days 10min 2.1 - max 2.63.00.5938

23.41 €

1 5 Days 10min 2.1 - max 2.63.00.5958

25.05 €

1 5 Days 10min 2.1 - max 2.63.00.5958

25.98 €

1 5 Days 10min 2.1 - max 2.63.00.5996

Tech Support