Single Core PVC UL CSA H05 V2 K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63334/100
63334/305
63353/305
63372/305
63373/305
63374/100
63374/305
63402/305
63403/305
63404/305
63407/152
63407/305
63408/305
63409/305
63412/305
63413/152
63413/305
63414/152
63414/305
63415/305
64075/305
64076/305
64077/305
64078/152
64078/305
64079/305
64080/305
64081/305
64082/305
64083/305
64085/305
64087/1000
64087/152
64087/305
64088/305
64091/1000
64091/305
64092/100
64092/305
64093/1000
64093/152
64093/305
64094/100
64094/305
64095/152
64095/305
64096/100
64096/152
64096/305
64097/305
64098/305
64099/152
64101/305
64103/100
64103/1000
64103/152
64103/305
64104/152
64104/305
64107/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Cop

45.76 €

1 5 Days 101002.82.0124

139.54 €

1 5 Days 103052.82.0124

136.37 €

1 5 Days 103052.652.00.7524

114.38 €

1 5 Days 103052.52.00.524

121.80 €

1 5 Days 103052.652.00.7524

45.76 €

1 5 Days 101002.82.0138

139.54 €

1 5 Days 103052.82.0138

114.38 €

1 5 Days 103052.52.00.558

108.64 €

1 5 Days 103052.52.00.596

108.64 €

1 5 Days 103052.52.00.596

65.83 €

1 5 Days 101522.652.00.7596

132.12 €

1 5 Days 103052.652.00.7558

126.44 €

1 5 Days 103052.652.00.755.2

111.82 €

1 Quote 103052.652.00.755.2

129.62 €

1 5 Days 103052.82.015.2

63.89 €

1 5 Days 101522.82.015.2

128.20 €

1 5 Days 103052.82.015.2

64.60 €

1 5 Days 101522.82.015.2

129.62 €

1 5 Days 103052.82.015.2

142.04 €

1 5 Days 103052.82.015.2

95.88 €

1 5 Days 103052.65-0.57.2

93.38 €

1 5 Days 103052.65-0.57.2

95.88 €

1 5 Days 103052.65-0.57.2

49.06 €

1 5 Days 101522.65-0.57.2

98.43 €

1 5 Days 103052.65-0.57.2

95.88 €

1 5 Days 103052.65-0.59.6

95.88 €

1 5 Days 103052.65-0.59.6

103.71 €

1 5 Days 103052.65-0.59.6

106.21 €

1 5 Days 103052.65-0.59.6

106.21 €

1 5 Days 103052.65-0.59.6

106.21 €

1 5 Days 103052.65-0.59.6

353.97 €

1 5 Days 1010002.65-0.59.6

53.81 €

1 5 Days 101522.65-0.59.6

100.11 €

1 93 Days 103052.65-0.59.6

106.21 €

1 5 Days 103052.65-0.59.6

357.51 €

1 5 Days 1010002.6-0.759.6

109.03 €

1 5 Days 103052.6-0.759.6

36.67 €

1 5 Days 101002.6-0.759.6

111.82 €

1 5 Days 103052.6-0.759.6

385.39 €

1 5 Days 1010002.6-0.759.6

58.58 €

1 5 Days 101522.6-0.759.6

117.55 €

1 5 Days 103052.6-0.759.6

39.93 €

1 5 Days 101002.6-0.759.6

121.80 €

1 5 Days 103052.6-0.759.6

56.63 €

1 5 Days 101522.6-0.759.6

113.64 €

1 5 Days 103052.6-0.759.6

45.20 €

1 5 Days 101002.6-0.759.6

68.70 €

1 5 Days 101522.6-0.759.6

137.83 €

1 5 Days 103052.6-0.759.6

130.76 €

1 5 Days 103052.6-0.759.6

120.15 €

1 5 Days 103052.6-0.759.6

61.04 €

1 5 Days 101522.6-0.759.6

125.99 €

1 5 Days 103052.6-0.759.6

41.71 €

1 Quote 101002.6-0.759.6

417.18 €

1 5 Days 1010002.6-0.759.6

63.41 €

1 5 Days 101522.6-0.759.6

127.25 €

1 67 Days 103052.6-0.759.6

59.57 €

1 5 Days 101522.6-0.759.6

119.53 €

1 5 Days 103052.6-0.759.6

43.29 €

1 5 Days 101002.8-114.4

Loading...

Basic information

Perm. External cable temperature during installation / handling +5°C to +90°C Perm. External cable temperature after mounting without vibration -40°C to +90°C

Tech Support