Single Core PVC UL CSA UV resistant Single 600 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10881/1000
10881/500
10882/1000
10882/500
10883/1000
10883/500
10884/500
10885/1000
10885/500
10886/1000
10886/500
10887/1000
10887/500
10888/1000
10888/500
10889/1000
10889/500
10890/1000
10890/500
10891/1000
10891/500
10892/1000
10892/500
10893/1000
10893/500
10894/1000
10894/500
10895/1000
10895/500
10896/1000
10896/500
10897/1000
10898/1000
10898/500
10899/1000
10899/500
10900/1000
10900/500
10901/1000
10902/1000
10902/500
10903/1000
10904/1000
10904/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

2,963.94 €

1 5 Days 1010007.81 G 611858

1,481.97 €

1 5 Days 105007.81 G 611858

3,114.34 €

1 5 Days 1010007.81 x 611858

1,557.17 €

1 5 Days 105007.81 x 611858

4,807.77 €

1 5 Days 10100091 G 1018096

2,403.88 €

1 5 Days 1050091 G 1018096

2,266.49 €

1 5 Days 1050091 x 1018096

6,806.47 €

1 5 Days 101000101 G 16250154

3,403.23 €

1 5 Days 10500101 G 16250154

6,684.51 €

1 5 Days 101000101 x 16250154

3,342.25 €

1 5 Days 10500101 x 16250154

9,971.37 €

1 5 Days 10100011.51 G 25370240

4,985.69 €

1 5 Days 1050011.51 G 25370240

9,910.39 €

1 5 Days 10100011.51 x 25370240

4,955.20 €

1 5 Days 1050011.51 x 25370240

14,430.00 €

1 5 Days 101000131 G 35490336

7,215.01 €

1 5 Days 10500131 G 35490336

13,838.63 €

1 5 Days 101000131 x 35490336

6,919.31 €

1 5 Days 10500131 x 35490336

21,579.29 €

1 5 Days 10100015.61 G 50665480

10,789.64 €

1 5 Days 1050015.61 G 50665480

20,766.13 €

1 5 Days 10100015.61 x 50665480

10,383.07 €

1 5 Days 1050015.61 x 50665480

29,530.76 €

1 5 Days 10100017.91 G 70910672

14,765.38 €

1 5 Days 1050017.91 G 70910672

29,474.99 €

1 5 Days 10100017.91 x 70910672

14,737.50 €

1 5 Days 1050017.91 x 70910672

38,651.24 €

1 5 Days 10100019.51 G 951195912

19,325.61 €

1 5 Days 1050019.51 G 951195912

37,727.65 €

1 5 Days 10100019.51 x 951195912

18,863.82 €

1 5 Days 1050019.51 x 951195912

49,878.98 €

1 5 Days 10100022.31 G 12015451152

50,410.49 €

1 5 Days 10100022.31 x 12015451152

25,205.24 €

1 5 Days 1050022.31 x 12015451152

64,217.51 €

1 5 Days 101000251 G 15017501440

32,108.76 €

1 5 Days 10500251 G 15017501440

63,509.20 €

1 5 Days 101000251 x 15017501440

31,754.60 €

1 5 Days 10500251 x 15017501440

86,342.26 €

1 5 Days 10100028.61 G 18523201776

83,868.93 €

1 5 Days 10100028.61 x 18523201776

41,934.47 €

1 5 Days 1050028.61 x 18523201776

112,929.54 €

1 5 Days 10100031.41 G 24029602304

112,921.73 €

1 5 Days 10100031.41 x 24029602304

56,460.86 €

1 5 Days 1050031.41 x 24029602304

Loading...

  1. 1

Basic information

Rated voltage U(kV) VDE 1.0 Rated voltage Uo(kV) VDE 0.6 Perm. External cable temperature during installation / handling -5°C to +90°C
nominal voltage(V) UL/CSA 600 V Perm. External cable temperature after mounting without vibration -40°C to +90°C Test voltage(kV) 4.0
radiation resistance up to 80 Mrad

Tech Support