Single Core SILICONE / RUBBER halogen free FZ Lsi

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23106/100
23107/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Cop
(kg / km)
Nominal cross section
(mm2)
Weight approx.
(kg / km)

430.88 €

1 5 Days 107.59.5165

450.60 €

1 5 Days 108.514.41.588

Loading...

  1. 1

Basic information

Overall Length(m) 100 Test voltage 20 kV

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360