• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Single Core Spezial Heat Resistant Impregnation halogen free HELUTHERM 400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50890/100
50901/100
50912/100
50914/100
50915/100
50926/100
50928/100
50929/100
50940/100
50942/100
50943/100
50944/100
50954/100
50956/100
50957/100
50968/100
50970/100
50971/100
50971/500
50982/100
50982/500
50984/100
50985/100
50996/100
51561/100
51575/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Cop

2,447.82 €

1 5 Days 101005.83.5107.2

251.61 €

1 5 Days 101002.23.50.57.2

283.03 €

1 5 Days 101002.23.50.57.2

538.51 €

1 5 Days 101002.43.50.757.2

353.84 €

1 5 Days 101002.43.50.757.2

453.44 €

1 5 Days 101002.43.50.757.2

497.24 €

1 5 Days 101002.73.517.2

344.80 €

1 5 Days 101002.73.517.2

342.11 €

1 5 Days 101002.73.517.2

403.19 €

1 5 Days 101002.83.51.57.2

392.82 €

1 5 Days 101002.83.51.57.2

392.82 €

1 5 Days 101002.83.51.57.2

392.82 €

1 5 Days 101002.83.51.57.2

633.31 €

1 5 Days 101003.43.52.57.2

616.13 €

1 5 Days 101003.43.52.59.6

616.13 €

1 5 Days 101003.43.52.59.6

1,024.02 €

1 5 Days 101004.53.549.6

966.18 €

1 5 Days 101004.53.549.6

4,830.91 €

1 5 Days 105004.53.549.6

966.18 €

1 5 Days 101004.53.549.6

4,830.91 €

1 5 Days 105004.53.549.6

1,552.16 €

1 5 Days 101004.93.569.6

1,448.35 €

1 5 Days 101004.93.569.6

1,448.13 €

1 5 Days 101004.93.569.6

2,368.89 €

1 5 Days 101005.82.51038

5,718.30 €

1 5 Days 101007.42.51638

Loading...

  1. 1

Basic information

nominal voltage(V) 500 V Temperature range(°C) -60°C to +400°C radiation resistance up to 1x104 Mrad

Tech Support