• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Single Core UL CSA UV resistant halogen free HELUTHERM 145 300V (61859/1000)

Single Core UL CSA UV resistant halogen free  HELUTHERM 145 300V 61859/1000

Product Details:

Manufacturer part number: 61859/1000

Brand: HELUKABEL

Price: 855.74

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m

Finished outer diameter: 2.1 mm

Weight approx.: 12 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61859/1000

Part Number
61859/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Weight approx.
(kg / km)

855.74 €

1 5 Days 1010002.112

Loading...

  1. 1

Basic information

Perm. External cable temperature during installation / handling -35°C to +120°C nominal voltage(V) 300 V Perm. External cable temperature after mounting without vibration -55°C to +145°C
Test voltage(kV) 2.0 Cop 14.4

This page is Single Core UL CSA UV resistant halogen free HELUTHERM 145 300V, part number 61859/1000.
You can find the detail information about specifications and dimensions on part number 61859/1000.

Variation of this product

Part Number
61821/100
61860/1000
61862/1000
61873/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Weight approx.
(kg / km)

31.84 €

1 5 Days 101001.54

855.74 €

1 5 Days 1010002.112

855.74 €

1 5 Days 1010002.112

566.64 €

1 5 Days 105002.112

Tech Support