Single Core UL CSA UV resistant halogen free HELUTHERM 145 600V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
59529/100
59530/100
59531/100
59533/100
59534/100
59535/100
59536/100
59537/100
59538/100
59542/100
59543/100
59544/100
59545/100
59546/100
59547/100
59548/100
59550/1000
59552/100
59556/100
59557/100
59557/500
59561/100
59561/1000
59570/100
59570/500
59571/100
59571/500
59574/100
59580/100
59585/1000
59585/500
59588/100
59598/1000
59598/500
59599/100
59599/1000
59599/500
59626/500
59627/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

97.63 €

1 5 Days 101003.22.01.5227.9

97.63 €

1 5 Days 101003.22.01.5227.9

96.27 €

1 5 Days 101003.23.01.52214.4

104.52 €

1 5 Days 101003.22.01.5229.6

108.70 €

1 5 Days 101003.23.01.52214.4

103.02 €

1 5 Days 101003.22.01.5229.6

103.02 €

1 5 Days 101003.23.01.52214.4

104.52 €

1 5 Days 101003.22.01.52214.4

103.02 €

1 5 Days 101003.23.01.52214.4

142.22 €

1 5 Days 101003.72.02.5337.2

144.55 €

1 5 Days 101003.72.02.53314.4

144.55 €

1 5 Days 101003.72.02.5335.2

142.22 €

1 5 Days 101003.73.02.53324

142.22 €

1 5 Days 101003.72.02.5337.2

151.07 €

1 5 Days 101003.72.02.5339.6

156.42 €

1 5 Days 101003.73.02.53324

1,418.66 €

1 5 Days 1010003.73.02.53324

151.07 €

1 5 Days 101003.73.02.53324

203.18 €

1 5 Days 101004.22.04539.6

207.03 €

1 5 Days 101004.22.045314.4

1,035.13 €

1 5 Days 105004.22.045324

219.49 €

1 5 Days 101004.22.045338

2,194.84 €

1 5 Days 1010004.22.045358

284.75 €

1 5 Days 1010052.067896

1,423.77 €

1 5 Days 1050052.0678154

290.46 €

1 5 Days 1010052.06785.2

1,452.31 €

1 5 Days 1050052.06785.2

282.32 €

1 5 Days 1010052.06785.2

300.00 €

1 5 Days 1010052.06787.2

4,788.43 €

1 5 Days 1010006.42.0101367.2

2,394.21 €

1 5 Days 105006.42.0101367.2

482.68 €

1 5 Days 101006.42.0101367.2

7,376.09 €

1 5 Days 1010008.52.0162039.6

3,688.05 €

1 5 Days 105008.52.0162039.6

720.75 €

1 5 Days 101008.52.0162039.6

7,207.47 €

1 5 Days 1010008.52.0162039.6

3,603.74 €

1 5 Days 105008.52.0162039.6

14,916.43 €

1 5 Days 1050011.52.0354059.6

16,697.72 €

1 5 Days 10100011.52.03540514.4

Loading...

  1. 1

Basic information

Perm. External cable temperature during installation / handling -35°C to +120°C nominal voltage(V) 600 V Perm. External cable temperature after mounting without vibration -55°C to +145°C

Tech Support