Single Coren halogen free H05Z K (51392/100)

Single Coren halogen free  H05Z K 51392/100

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 51392/100

Brand: HELUKABEL

Price: 25.62

Delivery time: 5 Days


Technical Data:

Finished outer diameter: min 2.1 - max 2.6 mm

Test voltage: 3.5 kV

Nominal cross section: 0.5 mm2

Weight approx.: 9 kg / km

Cop: 480


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51392/100

Part Number
51392/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

25.62 €

1 5 Days 10min 2.1 - max 2.63.50.59480

Loading...

  1. 1

Basic information

Overall Length(m) 100 Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3
Temperature range(°C) -40°C to +90°C radiation resistance up to 20 Mrad

This page is Single Coren halogen free H05Z K, part number 51392/100.
You can find the detail information about specifications and dimensions on part number 51392/100.

Variation of this product

Part Number
51393/100
51394/100
51395/100
51396/100
51397/100
51398/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

25.62 €

1 5 Days 10min 2.1 - max 2.63.50.59480

25.62 €

1 5 Days 10min 2.1 - max 2.63.50.59480

25.62 €

1 5 Days 10min 2.1 - max 2.6up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.594.8

32.15 €

1 5 Days 10min 2.2 - max 2.83.50.7512.4480

32.15 €

1 5 Days 10min 2.2 - max 2.83.50.7512.4480

32.15 €

1 5 Days 10min 2.2 - max 2.83.50.7512.4480

Tech Support