Spezial Silicon Single Core SiD (46305/100)

Spezial Silicon Single Core SiD 46305/100

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 46305/100

Brand: HELUKABEL

Price: 30.58

Delivery time: 5 Days


Technical Data:

Overall Length: 100 m

Finished outer diameter: 2 mm

Test voltage: 2.0 kV

Nominal cross section: 0.5 mm2

Weight approx.: 7.5 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46305/100

Part Number
46305/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

30.58 €

1 5 Days 1010022.00.57.57.2

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3 Temperature range(°C) -60°C to +180°C, (short-term up to +220°C)
radiation resistance up to 20 Mrad

This page is Spezial Silicon Single Core SiD, part number 46305/100.
You can find the detail information about specifications and dimensions on part number 46305/100.

Variation of this product

Part Number
46302/100
46303/100
46304/100
46401/100
46401/1000
46402/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

28.67 €

1 5 Days 1010022.00.57.57.2

28.67 €

1 5 Days 1010022.00.57.57.2

31.71 €

1 5 Days 1010022.00.57.57.2

39.18 €

1 5 Days 101002.12.00.7510.27.2

391.90 €

1 5 Days 1010002.12.00.7510.27.2

36.81 €

1 5 Days 101002.12.00.7510.27.2

Tech Support