Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Wire diameter | Number of pairs | |
---|---|---|---|---|---|---|---|---|---|---|
949.62 € | 1 | 5 Days | 10 | 1000 | 4 | 7.5 | 0.6 | 2 | ||
1,785.83 € | 1 | 5 Days | 10 | 1000 | 12 | 12 | 0.6 | 6 | ||
2,368.29 € | 1 | 5 Days | 10 | 1000 | 20 | 13.5 | 0.6 | 10 | ||
6,742.90 € | 1 | 5 Days | 10 | 1000 | 60 | 19 | 0.6 | 30 | ||
10,721.13 € | 1 | 5 Days | 10 | 1000 | 100 | 23 | 0.6 | 50 | ||
17,766.50 € | 1 | 5 Days | 10 | 1000 | 140 | 26 | 0.6 | 70 | ||
8,883.25 € | 1 | 5 Days | 10 | 500 | 140 | 26 | 0.6 | 70 | ||
22,467.37 € | 1 | 5 Days | 10 | 1000 | 200 | 31.5 | 0.6 | 100 | ||
2,448.60 € | 1 | 5 Days | 10 | 1000 | 12 | 8.5 | 0.8 | 6 | ||
3,713.70 € | 1 | 5 Days | 10 | 1000 | 20 | 15 | 0.8 | 10 | ||
7,076.60 € | 1 | 5 Days | 10 | 1000 | 40 | 19 | 0.8 | 20 | ||
10,630.42 € | 1 | 5 Days | 10 | 1000 | 60 | 23 | 0.8 | 30 | ||
13,854.63 € | 1 | 5 Days | 10 | 1000 | 80 | 26 | 0.8 | 40 | ||
17,221.42 € | 1 | 5 Days | 10 | 1000 | 100 | 29 | 0.8 | 50 | ||
13,272.35 € | 1 | 5 Days | 10 | 500 | 140 | 33 | 0.8 | 70 | ||
35,902.58 € | 1 | 5 Days | 10 | 1000 | 200 | 39 | 0.8 | 100 | ||
43,742.14 € | 1 | 5 Days | 10 | 1000 | 300 | 47 | 0.8 | 150 | ||
57,889.38 € | 1 | 5 Days | 10 | 1000 | 400 | 51 | 0.8 | 200 | ||
1,232.19 € | 1 | 5 Days | 10 | 1000 | 4 | 8.5 | 0.8 | 2 | ||
2,111.91 € | 1 | 5 Days | 10 | 1000 | 8 | 10 | 0.8 | 4 |
Loading...
Conductor class | Kl.1 = single wired | Temperature range (moved)(°C) | -20°C to 50°C | Temperature range (not moved)(°C) | -40°C to 70°C |
---|---|---|---|---|---|
Stranding element | Fours | Stranding | Bundle and Layers | Core identification | Rings |
UV-resistant | yes | Cross water resistance | no | Suitable for outdoor installation | yes |
Halogen free | yes | Screen over stranding | not available | Longitudinal watertight | yes |
Flame retadent | no |
Configure