Telephone & Fire Warning Cable PVC screened J 2Y(ST)Y

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33200/1000
33200/500
33201/500
33202/1000
33202/500
33203/1000
33204/1000
33205/1000
33206/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Cop
(kg / km)
Weight approx.
(kg / km)
Number of couples x cross section
(mm2)
Temperature range (moved)
(°C)

645.84 €

1 5 Days 10100046.113442 x 2 x 0.6-5°C to +50°C

322.93 €

1 5 Days 1050046.113442 x 2 x 0.6-5°C to +50°C

607.91 €

1 5 Days 1050087.524804 x 2 x 0.6-5°C to +50°C

1,485.40 €

1 5 Days 101000127.635866 x 2 x 0.6-5°C to +50°C

742.71 €

1 5 Days 10500127.635866 x 2 x 0.6-5°C to +50°C

2,491.92 €

1 5 Days 101000168.8461058 x 2 x 0.6-5°C to +50°C

2,723.56 €

1 5 Days 101000208.85811210 x 2 x 0.6-5°C to +50°C

5,349.32 €

1 5 Days 1010004012.911621820 x 2 x 0.6-5°C to +50°C

7,850.71 €

1 5 Days 101000601417230230 x 2 x 0.6-5°C to +70°C

Loading...

  1. 1

Basic information

Conductor material Copper, blank Nominal cross-section 0.6 Conductor class Kl.1 = single wired
Inner conductor diameter 0.6 Temperature range (not moved)(°C) -40°C to +70°C Test voltage 800 V
Stranding element Pairs Core identification Colour Screen over stranding Foil
Flame retadent according to EN 60332-1-2

Tech Support