LC-4103 Series Aluminium Single Point Loadcells

LC-4103 Series Aluminium Single Point Loadcells
Parallelogram-type construction
400 × 600 mm platforms can be used
Temperature compensation maintains both zero and sPan from -10 °C to +40 °C (+14 °F to +104 °F)
Deadweight up to 80% of capacity. Load weight and deadweight up to 180% of capacity
Moisture proof
Compact and lightweight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LC-4103-K060
LC-4103-K100
LC-4103-K150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

309.00 €

1 30 Days 10

309.00 €

1 30 Days 10

309.00 €

1 30 Days 10

Loading...

  1. 1

Tech Support