Manufacturer part number: 22260135
Brand: LAPP
Price: 25.58 €
Delivery time: 8 Days
Model: Male (plug)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260135
Connection type | Screw connection | Permitted cable diameter | 8,0 | Core cross section | 0,75 |
---|---|---|---|---|---|
Number of poles | 5 | Type of connection socket for actuators and sensors | M12 | Material housing | Metal |
Position cable feed | Straight | Screened | True |
This page is EPIC® DATA CAN M12, part number 22260135.
You can find the detail information about specifications and dimensions on part number 22260135.
Part Number |
---|
22260136 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Model |
---|---|---|---|---|---|---|---|
25.60 € | 1 | Available | 5 Days | 10 | Female (bus) |